IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3300-1 | Demoboard DC2100A

High Efficiency Bidirectional Multicell Battery Balancer

Overview

TopologyOther Topology
Input voltage3.2-4.5 V
IC revision4

Description

The LTC3300-1 is a fault-protected controller IC for transformer-based bidirectional active balancing of multicell battery stacks. All associated gate drive circuitry, precision current sensing, fault detection circuitry and a robust serial interface with built-in watchdog timer are integrated.Each LTC3300-1 can balance up to 6 series-connected battery cells with an input common mode voltage up to 36V. Charge from any selected cell can be transferred at high efficiency to or from 12 or more adjacent cells. A unique level-shifting SPI-compatible serial interface enables multiple LTC3300-1 devices to be connected in series, without opto-couplers or isolators, allowing for balancing of every cell in a long string of series-connected batteries.When multiple LTC3300-1 devices are connected in series they can operate simultaneously, permitting all cells in the stack to be balanced concurrently and independently. Fault protection features include readback capability, cyclic redundancy check (CRC) error detection, maximum on-time volt-second clamps, and overvoltage shutoffs.

Features

  • Bidirectional Synchronous Flyback Balancing of Up to 6 Li-Ion or LiFePO4 Cells in Series
  • Up to 10A Balancing Current (Set by Externals)
  • Integrates Seamlessly with the LTC680x Family of Multicell Battery Stack Monitors
  • Bidirectional Architecture Minimizes Balancing Time and Power Dissipation
  • Up to 92% Charge Transfer Efficiency
  • Stackable Architecture Enables >1000V Systems
  • Uses Simple 2-Winding Transformers
  • 1MHz Daisy-Chainable Serial Interface with 4-Bit CRC Packet Error Checking
  • High Noise Margin Serial Communication
  • Numerous Fault Protection Features
  • 48-Lead Exposed Pad QFN and LQFP Packages
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • High Power UPS/Grid Energy Storage Systems, General Purpose Multicell Battery Stacks
  • Electric Vehicles/Plug-in HEVs

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
L(µH)
n
IR(A)
ISAT(A)
LS(µH)
VT(V)
Size
IC Reference
xPxC
Ports
Shielding
Tab
EMI
Application System
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Pins
Type
Mount
L(mm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYLT Flyback Transformers for Linear Technology, 2 - 5.5 V (DC), 20 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 2 - 5.5 V (DC)
Output Voltage 120 V
Output Current 1250 mA
Inductance3.46 µH
Turns Ratio1:1 
–
Saturation Current10.2 A
Leakage Inductance0.12 µH
Insulation Test Voltage500 V
SizeEP13 
IC ReferenceLTC3300 
–
–
–
–
–
–
Height12.7 mm
–
–
–
–
–
–
–
MountSMT 
Length13.46 mm
–
–
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
–Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height2.5 mm
Operation Force260 g
Electrical Life30000 Cycles
Actuator ColorWhite 
WashableNo 
Vaporphase processnot specified 
–
–
–
–
Rated Current50 mA
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
Rated Current1 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
Rated Current3000 mA
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Number of Pins (xPxC)8P8C 
Ports1x1 
ShieldingShielded 
Tab PositionDown 
EMI FingersNo 
Application SystemCAT 3 
–
–
–
–
–
–
–
TypeHorizontal 
MountTHT 
–
Rated Current1500 mA
Working Voltage120 V (AC)
Operating Temperature -40 °C up to +85 °C
PackagingTray 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
Rated Current2 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2000 mA
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2000 mA
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-BHD 2.00 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.00 mm Male
–
–
–
–
–
Rated Current2 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins16 
TypeStraight 
MountTHT 
Length23.2 mm
Rated Current2000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingTray 
–Check availability