IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2972 | Demoboard DC2675A

LTC2972 4-Channel PMBus Power System Manager with LTM4644 Quad 4A Power Supply

Overview

TopologyBuck Converter
Input voltage4.5-15 V
Output 13.3 V
IC revision1

Description

The DC2739A is a two-board demonstration system consisting of the DC2675A and DC2363A. The DC2675A contains all the circuitry needed to use two LTC®2972 Power System Managers to control four power supplies. The DC2363A contains four power supplies (LTM®4644-1quad 4A µModule® regulator) which are configured to be controlled by the two LTC2972 devices. The DC2363A and DC2675A demo boards together provide a sophisticated 4-channel digitally programmable power supply system.The LTC2972 is a 2-channel I2C/SMBus/PMBus Power System Manager that features accurate input current and energy measurement. The device monitors input current and input voltage, and calculates input power and energy. The DC2675A demonstrates the ability of the LTC2972 to sequence, trim, margin, supervise, monitor, and log faults for four power supplies. The LTC2972 monitors each channel’s output voltage and output current and also monitors its own internal die temperature.

Features

  • Sequence, Trim, Margin and Supervise Two Power Supplies
  • Manage Faults, Monitor Telemetry
  • PMBus Compliant Command Set
  • Supported by LTpowerPlay® GUI
  • Margin or Trim Supplies to Within 0.25% of Target
  • Monitor Input Current (±1%) and Accumulate Energy
  • Fast OV/UV Supervisors per Channel
  • Coordinate Sequencing and Fault Management Across Multiple ADI PSM Devices
  • Automatic Fault Logging to Internal EEPROM
  • Operate Autonomously Without Additional Software
  • Configurable Power Good Output Pins
  • Accurate Monitoring of Output Voltage, Output Current, Temperature, and Input Voltage and Current
  • 1.8V to 3.3V I2C/SMBus Serial Interface
  • Connect Directly to Regulator IMON Pins
  • Can Be Powered from 3.3V, or 4.5V to 15V
  • Available in 44-Pin 6mm × 7mm QFN Package
  • LTpowerPlay® Configuration and Development Tool

Typical applications

  • Video and Medical Imaging
  • Industrial Test and Measurement / High Reliability Systems
  • Computers and Network Servers

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins7 
TypeStraight 
MountTHT 
Length17.78 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length8 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability