IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8361 | Demoboard DC2599A

Low IQ Boost/SEPIC/Inverting Converter with 2A, 100V Switch

Overview

TopologySEPIC Buck-Boost Topology
Input voltage4.5-48 V
Switching frequency300-2000 kHz
Output 124 V / 0.6 A

Description

Demonstration circuit 2599A features the LT8361 in a SEPIC configuration. It operates with a switching frequency of 400kHz and is designed to convert a 4.5V to 48V source to 24V, with up to 600mA output current (depending on input voltage).The LT8361 can operate with inputs as high as 60V. However, in this demo circuit, the input is limited by the voltage rating of the input capacitors.The demo board contains a selectable jumper, JP1, to aid in the selection of the desired Sync pin mode of operation. The default setting is Burst Mode® operation.This layout is optimized for good EMI performance and small solution size. Input and output filters and an optimized power switching loop, comprised of C20 and C21 are necessary to pass CISPR 25 Class 5 emissions, and are added by default. These components can be excluded in applications not requiring noise immunity.The data sheet gives a complete description of the device, operation and application information. The data sheet must be read in conjunction with this demo manual.

Features

  • Wide Input Voltage Range: 2.8V to 60V
  • Ultralow Quiescent Current and Low RippleBurst Mode® Operation: IQ = 9μA
  • 2A, 100V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Programmable Frequency (300kHz to 2MHz)
  • Synchronizable to an External Clock
  • Spread Spectrum Frequency Modulation for Low EMI
  • BIAS Pin for Higher Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Thermally Enhanced 16-lead MSOP packages

Typical applications

  • Portable Electronics
  • Industrial and Automotive
  • Medical Diagnostic Equipment
  • Telecom

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
L1(µH)
L2(µH)
IR(mA)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Pins
Mount
L(mm)
H(µm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 700 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Inductance 152000000 µH
–
Rated Current1500 mA
–
–
–
–
–
–
–
MountSMT 
Length2 mm
Height0.9 µm
Rated Current1500 mA
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWE-DD SMT Shielded Coupled Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Rated Current 2800 mA
DC Resistance0.26 Ω
TypeStraight 
Inductance 122 µH
Inductance 222 µH
Rated Current800 mA
Saturation Current1.8 A
DC Resistance 10.215 Ω
DC Resistance 20.215 Ω
DC Resistance 10.26 Ω
DC Resistance 20.26 Ω
Self Resonant Frequency16 MHz
–
–
Length7.3 mm
Height4800 µm
Rated Current800 mA
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
Pins10 
MountTHT 
Length10 mm
–
Rated Current2000 mA
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
Rated Current3000 mA
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability