IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8350S | Demoboard EVAL-LT8350S-AZ

LT8350S 40VIN, 18VOUT, 6A Synchronous Buck-Boost Silent Switcher 2

Overview

TopologyBuck-Boost Converter
Input voltage3-40 V
Output 112 V / 2.5 A

Description

The EVAL-LT8350S-AZ Evaluation board is a 40V synchronous buck-boost converter featuring the LT®8350S. It drives up to 2.5A load at 12V output when VIN is between 9V and 40V and will run down to 3VIN with reduced output current. EVAL-LT8350S-AZ runs at 350kHz switching frequency with spread spectrum frequency modulation (SSFM) disabled. When enabled, SSFM spreads the switching frequency of the LT8350S from fSW to fSW + 25% for a reduced electromagnetic interference (EMI) emission.

Features

  • 3V–40V Operating Input Voltage
  • Reduced EMI emissions for CISPR 25 Class 5
  • Spread Spectrum Frequency Modulation
  • Input and Output EMI filter
  • In-built Input and Output high-frequency capacitors
  • Adjustable UVLO, VOUT, fSW, Output Current and Limit
  • Voltage-Monitoring (PGOOD) and Current-Monitoring(ISMON)
  • Configurable SYNC pin for Forced Continuous Mode(FCM), Discontinuous Conduction Mode (DCM),SSFM, and external Frequency Synchronization
  • Feed Forward Function for improved transient response

Typical applications

  • USB Power Delivery (USB-PD) Source
  • Industrial Systems, Voltage Regulator with Accurate Current Limit
  • High-Frequency Battery-Powered System
  • Automotive Systems
  • Telecom Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
f(mm)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
Length12.7 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 8
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins8 
TypeStraight 
MountTHT 
Length8 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 13.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current13.4 A
Saturation Current @ 30%10.9 A
DC Resistance12.5 mΩ
DC Resistance14 mΩ
Self Resonant Frequency13 MHz
MountSMT 
–Check availability