IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8337 | Demoboard EVAL-LT8337-AZ

28V, 5A Low IQ Synchronous Step-Up Silent Switcher with PassThru

Overview

TopologyBoost Converter
Input voltage4.5-12 V
Switching frequency2000-2400 kHz
Output 112 V / 1.2 A

Description

Evaluation circuit EVAL-LT8337-AZ features the LT®8337 as a 2MHz low IQ, synchronous boost converter with a 12V output from 4.5V to 12V input. When VIN goes above the 12V output regulation setpoint, the LT8337 smoothly transitions between regulation and PassThru™ mode. This evaluation circuit features Spread Spectrum Frequency Modulation (SSFM), Silent Switcher® technology, and EMI filters to provide optimum EMI performance. The converter can output 1.2A or more depending on input voltage (see Figure 3 for the Maximum Output Current vs VIN curve). When placed in shutdown, the converter has very low quiescent current, ideal in automotive and other battery-powered applications. PULSE SKIP and BURST modes are selectable with jumper JP1. Each user-selectable option enables low quiescent current at light load and can also be combined with SSFM operation using JP1. The LT8337 boost converter IC operates over an input range of 2.7V to 28V, suitable for automotive, telecom and industrial applications. It exhibits a low quiescent current of 4μA, making it ideal for battery-operated systems. The converter provides adjustable and synchronizable operation from 300kHz to 3MHz with SSFM option. At light load, either PULSE SKIP or low-ripple BURST mode can be selected to improve the efficiency. The LT8337 packs popular features such as soft-start, input undervoltage lockout, adjustable switching frequency and clock synchronization. The Power Good (PG) flag indicates when the output voltage is in regulation. The LT8337 comes in a small 16-lead plastic LQFN package for optimal size and emissions. The LT8337 data sheet gives a complete description of the part, pins, features, operation, and application information. The data sheet must be read in conjunction with this demo manual for EVAL-LT8337-AZ.

Features

  • Silent Switcher® Architecture
  • Ultralow EMI Emissions
  • Optional Spread Spectrum Frequency Modulation
  • Integrated 28V, 5A Power Switches
  • Wide Input Voltage Range: 2.7V to 28V
  • Output Voltage Programmable Up to 26V
  • Low VIN Pin Quiescent Current
  • 0.3μA in Shutdown
  • 4μA in Burst Mode® Operation (LT8337)
  • 15μA in PassThru™ (LT8337)
  • 100% Duty Cycle Capability for Synchronous MOSFET
  • External Compensation: Fast Transient Response (LT8337-1)
  • Power Good Monitor (LT8337)
  • Adjustable and Synchronizable: 300kHz to 3MHz
  • Pulse-Skipping or Burst Mode Operation at Light Load
  • Small 16-Lead (3mm × 3mm) LQFN Package

Typical applications

  • Automotive, telecom and All registered trademarks and trademarks are the property of their respective owners. industrial applications.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
RDC typ.(mΩ)
VOP(V)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
Pins
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 0.25 µH, 9.05 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.25 µH
Performance Rated Current9.05 A
Saturation Current @ 10%8.5 A
Saturation Current @ 30%15.65 A
Self Resonant Frequency150 MHz
DC Resistance26 mΩ
–
–
–
–
Rated Current 24000 mA
DC Resistance31 mΩ
–
–
MountSMT 
Length3.2 mm
Height1.5 mm
Rated Current9.05 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-MAPI SMT Power Inductor, 1.5 µH, 8.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current8.2 A
Saturation Current @ 10%5.55 A
Saturation Current @ 30%11 A
Self Resonant Frequency48 MHz
DC Resistance17.1 mΩ
Operating Voltage80 V
–
–
–
–
DC Resistance20 mΩ
–
Pins2 
MountSMT 
Length4.3 mm
Height3.1 mm
Rated Current6.2 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance150 mΩ
TypeHigh Current 
–
MountSMT 
Length2 mm
Height0.0009 mm
Rated Current1.5 A
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
Pins10 
MountTHT 
Length10 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability