IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8337

Overview

TopologyBoost Converter
Input voltage4.5-10 V
Switching frequency300-3000 kHz
Output 112 V / 1.5 A

Description

The LT®8337/LT8337-1 is a low IQ, synchronous step up DC/DC converter. It features Silent Switcher architecture and optional spread spectrum frequency modulation (SSFM) to minimize EMI emissions while delivering high efficiencies at high switching frequencies. The wide input/output voltage range, low VIN pin quiescent current in Burst Mode operation, and 100% duty cycle capability for the synchronous MOSFET in PassThru operation (VIN > VOUT) makes the LT8337/LT8337-1 ideally suited for battery-powered systems and general purpose step-up applications. The LT8337/LT8337-1 integrates 28V, 5A power switches, operating at a fixed switching frequency programmable between 300kHz and 3MHz and synchronizable to an external clock. The LT8337/LT8337-1 features output soft-start and output overvoltage lockout. The LT8337-1 allows external compensation via the VC pin for fast transient response. The LT8337 offers an output power good flag via the PG pin.

Features

  • Silent Switcher® Architecture-Ultralow EMI Emissions-Optional Spread Spectrum Frequency Modulation
  • Integrated 28V, 5A Power Switches
  • Wide Input Voltage Range: 2.7V to 28V
  • Output Voltage Programmable Up to 26V
  • Low VIN Pin Quiescent Current-0.3µA in Shutdown-4µA in Burst Mode® Operation (LT8337)-15µA in PassThru™ (LT8337)
  • 100% Duty Cycle Capability for Synchronous MOSFET
  • External Compensation: Fast Transient Response (LT8337-1)
  • Power Good Monitor (LT8337)
  • Adjustable and Synchronizable: 300kHz to 3MHz
  • Pulse-Skipping or Burst Mode Operation at Light Load
  • Small 16-Lead (3mm × 3mm) LQFN Package

Typical applications

  • Battery-Powered Systems
  • General Purpose Step-Up

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
RDC typ.(mΩ)
VOP(V)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 0.25 µH, 9.05 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.25 µH
Performance Rated Current9.05 A
Saturation Current @ 10%8.5 A
Saturation Current @ 30%15.65 A
Self Resonant Frequency150 MHz
DC Resistance26 mΩ
–
MountSMT 
–
–
–
Rated Current 24000 mA
DC Resistance31 mΩ
–
–Check availability
SPECWE-MAPI SMT Power Inductor, 1.5 µH, 8.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current8.2 A
Saturation Current @ 10%5.55 A
Saturation Current @ 30%11 A
Self Resonant Frequency48 MHz
DC Resistance17.1 mΩ
Operating Voltage80 V
MountSMT 
–
–
–
–
DC Resistance20 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
MountSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance150 mΩ
TypeHigh Current 
–Check availability