IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8334

Low IQ Boost/SEPIC/Inverting Converter with 5A, 40V Switch

Overview

TopologySEPIC Buck-Boost Topology
Input voltage2.8-28 V
Switching frequency300-2000 kHz
Output 15 V / 3.3 A

Description

The LT®8334 is a current mode DC/DC converter with a 40V, 5A switch operating from a 2.8V to 40V input. With a unique single feedback pin architecture, it is capable of boost, SEPIC or inverting configurations. Burst Mode operation consumes as low as 9μA quiescent current to maintain high efficiency at very low output currents, while keeping typical output ripple below 15mV.An external compensation pin allows optimization of loop bandwidth over a wide range of input and output volt-ages and programmable switching frequencies between 300kHz and 2MHz. A SYNC/MODE pin allows synchroni-zation to an external clock. It can also be used to select between BURST or PULSE SKIP modes of operation with spread spectrum frequency modulation for low EMI. For increased efficiency, a BIAS pin can accept a second input to supply the INTVCC regulator. Additional features include frequency foldback and programmable soft-start to con-trol inductor current during start-up.The LT8334 is available in a thermally enhanced 12-lead 4mm × 3mm DFN package

Features

  • Wide Input Voltage Range: 2.8V to 40V
  • Ultralow Quiescent Current and Low Ripple Burst
  • Mode® Operation: IQ = 9μA
  • 5A, 40V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Programmable Frequency (300kHz to 2MHz)
  • Sychronizable to an External Clock
  • Spread Spectrum Frequency Modulation for Low EMI
  • Bias Pin for Higher Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Overcurrent and Overtemperature Protection
  • Thermally Enhanced 12-Lead 4mm × 3mm DFN

Typical applications

  • Industrial and Automotive
  • Medical Diagnostic Equipment
  • Telecom
  • Portable Electronics

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
L1(µH)
L2(µH)
IR(mA)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 785 Ω, 1300 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz785 Ω
Maximum Impedance1300 Ω
Maximum Impedance60 MHz 
Rated Current 23000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–
–
Rated Current2000 mA
–
–
–
–
–
–
–Check availability
SPECWE-DD SMT Shielded Coupled Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Rated Current 24400 mA
DC Resistance0.035 Ω
TypeStraight 
Inductance 11.3 µH
Inductance 21.3 µH
Rated Current4400 mA
Saturation Current6.3 A
DC Resistance 10.027 Ω
DC Resistance 20.027 Ω
DC Resistance 10.035 Ω
DC Resistance 20.035 Ω
Self Resonant Frequency60 MHz
–Check availability