IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT4295

IEEE 802.3bt PD Interface with Forward/Flyback Controller

Overview

TopologyFlyback Converter
Input voltage8 V
Switching frequency214-300 kHz

Description

The LT®4295 is an IEEE 802.3af/at/bt(Draft 2.0)-compliantpowered device (PD) interface controller with aswitching regulator controller. The T2P output indicatesthe number of classification events received during IEEE802.3bt-compliant mutual identification and negotiationof available power.

Features

IEEE 802.3af/at/bt(Draft 2.0) Powered Device (PD)with Forward/Flyback Controllern Supports Up to 71 Watt PDsn 5-Event Classification Sensingn Superior Surge Protection (100V Absolute Maximum)n Wide Junction Temperature Range (–40°C to 125°C)n >94% End-to-End Efficiency with LT4321 Ideal Bridgen External Hot Swap N-Channel MOSFET for LowestPower Dissipation and Highest System Efficiencyn No-Opto Flyback Operationn Auxiliary Power Support as Low as 9Vn Easy Migration of LTPoE++® PDs to IEEE 802.3bt PDsn Pin Compatible with LT4276A/B/Cn 28-Lead 4mm × 5mm QFN Package

Typical applications

  • Outdoor Security Camera Equipment
  • Commercial and Public Information Displays
  • High Power Wireless Data Systems
  • High Temperature Applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
LR(µH)
ISAT(A)
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (AC))
Size
Mount
Vaux(V)
RDC 1(mΩ)
RDC 2(mΩ)
RDC 3(mΩ)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
LSmin.(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6 A, 2.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current6 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%4.7 A
DC Resistance24.5 mΩ
Self Resonant Frequency57 MHz
MaterialSuperflux 
Packaging Unit1500 
DC Resistance26.95 mΩ
Rated Inductance3.3 µH
–
VersionSMT 
–
–
–
Inductance4.7 µH
–
–
Size5040 
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.6 A, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current6.6 A
Saturation Current @ 10%2 A
Saturation Current @ 30%6 A
DC Resistance21.5 mΩ
Self Resonant Frequency50 MHz
MaterialSuperflux 
Packaging Unit1000 
DC Resistance23.65 mΩ
Rated Inductance4.5 µH
–
VersionSMT 
–
–
–
Inductance6.5 µH
–
–
Size7050 
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 8.3 A, 2.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current8.3 A
Saturation Current @ 10%2.2 A
Saturation Current @ 30%6.5 A
DC Resistance14.5 mΩ
Self Resonant Frequency56 MHz
MaterialSuperflux 
Packaging Unit1000 
DC Resistance15.95 mΩ
Rated Inductance3.4 µH
–
VersionSMT 
–
–
–
Inductance4.9 µH
–
–
Size7050 
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 8.9 A, 9.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current8.9 A
Saturation Current @ 10%9.3 A
Saturation Current @ 30%12.5 A
–
Self Resonant Frequency36 MHz
MaterialFerrite 
Packaging Unit400 
DC Resistance15 mΩ
Rated Inductance2.8 µH
–
VersionSMT 
–
–
–
Inductance8.2 µH
–
–
Size1090 
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 29.9 A, 14 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current29.9 A
Saturation Current @ 10%14 A
Saturation Current @ 30%25 A
DC Resistance1.25 mΩ
Self Resonant Frequency507 MHz
MaterialSuperflux 
Packaging Unit1500 
DC Resistance1.375 mΩ
Rated Inductance0.18 µH
–
VersionSMT 
–
–
–
Inductance0.22 µH
–
–
Size5040 
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–Check availability
SPECWE-PoE+ Power over Ethernet Plus Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Packaging Unit200 
–
–
Saturation Current3.2 A
VersionCCM Flyback 
Input Voltage 37 - 57 V (DC)
Output Voltage 13.3 V
Output Current 17.5 A
Inductance38 µH
Turns Ratio6.67:1:4 
Insulation Test Voltage1500 V (AC)
SizeEP13 
MountSMT 
Auxiliary Voltage12.7 V
DC Resistance 1100 mΩ
DC Resistance 23 mΩ
DC Resistance 3182 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Leakage Inductance [min.]0.625 µH
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance350 µH
Turns Ratio1:1 
Insulation Test Voltage1500 V (AC)
–
MountSMT 
–
–
–
–
Data rate1000BASE-T 
Ports1 
PoEPoE+ (up to 1150 mA) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
–
–Check availability
SPECWE-PoE++ Power over Ethernet Plus Plus Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
VersionForward 
Input Voltage 40 - 57 V (DC)
Output Voltage 15 V
Output Current 117 A
Inductance175 µH
Turns Ratio3.5:1:2.25 
Insulation Test Voltage2400 V (AC)
SizeEFD20 
MountSMT 
Auxiliary Voltage10.75 V
DC Resistance 150 mΩ
DC Resistance 210 mΩ
DC Resistance 3188 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-PoE Power over Ethernet Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Saturation Current1.8 A
VersionFlyback 
Input Voltage 36 - 57 V (DC)
Output Voltage 15 V
Output Current 12.3 A
Inductance44 µH
Turns Ratio4:1:1:2.5 
Insulation Test Voltage2400 V (AC)
SizeEP7 
MountSMT 
Auxiliary Voltage12 V
DC Resistance 1305 mΩ
DC Resistance 240 mΩ
DC Resistance 340 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-PoE Power over Ethernet Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Saturation Current2.75 A
VersionFlyback 
Input Voltage 40 - 57 V (DC)
Output Voltage 124 V
Output Current 11 A
Inductance37 µH
Turns Ratio1:1:0.56 
Insulation Test Voltage2400 V (AC)
SizeEP13 
MountSMT 
Auxiliary Voltage12.5 V
DC Resistance 179 mΩ
DC Resistance 260 mΩ
DC Resistance 3116 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-PoE+ Power over Ethernet Plus Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Saturation Current3.8 A
VersionFlyback 
Input Voltage 48 - 57 V (DC)
Output Voltage 15 V
Output Current 17 A
Inductance26 µH
Turns Ratio4.5:1:2.5 
Insulation Test Voltage2400 V (AC)
SizeEP13 
MountSMT 
Auxiliary Voltage12 V
DC Resistance 194 mΩ
DC Resistance 27 mΩ
DC Resistance 3233 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-PoE Power over Ethernet Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Saturation Current8.5 A
VersionFlyback 
Input Voltage 9 - 57 V (DC)
Output Voltage 112 V
Output Current 12 A
Inductance9 µH
Turns Ratio1:1.12:1 
Insulation Test Voltage1500 V (AC)
SizeEFD20 
MountSMT 
Auxiliary Voltage10 V
DC Resistance 112.5 mΩ
DC Resistance 214 mΩ
DC Resistance 3385 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
750316115
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PoE+ Power over Ethernet Plus Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Saturation Current7.7 A
VersionFlyback 
Input Voltage 41 - 57 V (DC)
Output Voltage 112 V
Output Current 14 A
Inductance18 µH
Turns Ratio2:1:1 
Insulation Test Voltage1500 V (AC)
SizeEFD20 
MountSMT 
Auxiliary Voltage12 V
DC Resistance 120 mΩ
DC Resistance 211 mΩ
DC Resistance 366 mΩ
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
750316231
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability