IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3922 | Demoboard LT journal

36V, 2A Synchronous Step-Up LED Driver

Overview

TopologyBuck Converter
Switching frequency200-2000 kHz

Description

It is an LT Journal, Synchronous, Low EMI LED DriverFeatures Integrated Switches andInternal PWM Dimming

Features

±2% LED Current Regulation±2% Output Voltage Regulation5000:1 PWM Dimming at 100Hz128:1 Internal PWM DimmingSpread-Spectrum Frequency ModulationSilent Switcher® Architecture for Low EMIOperates in Boost, Buck Mode and Buck-Boost Mode2.8V to 36V Input Voltage RangeUp to 34V LED String Voltage2A, 40V Internal Switches200kHz to 2MHz with SYNC FunctionAnalog or Duty Cycle LED Current ControlOpen/Short LED Protection and Fault IndicationThermally Enhanced 28-Pin (4mm × 5mm) QFN

Typical applications

  • Machine Vision
  • Automotive and Industrial Lighting

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(A)
RDC max.(mΩ)
Type
L1(µH)
L2(µH)
IR(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 2.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current2.95 A
–
Size4020 
–
Saturation Current @ 10%2.45 A
Saturation Current @ 30%5.4 A
MountSMT 
–
–
–
–
DC Resistance105 mΩ
–
–
–
–
–
–
–
–
–
Self Resonant Frequency31 MHz
–Check availability
SPECWE-PD SMT Power Inductor, 10 µH, 3.55 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current3.55 A
Saturation Current2.6 A
Size7345 
VersionStandard 
Saturation Current @ 10%2.6 A
Saturation Current @ 30%3.2 A
MountSMT 
–
–
–
–
DC Resistance49 mΩ
–
–
–
–
–
–
–
–
–
Self Resonant Frequency26 MHz
–Check availability
SPECWE-DD SMT Shielded Coupled Inductor, 10 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
–
Saturation Current2.8 A
Size7345 
–
–
–
–
–
–
–
Rated Current 21.1 A
DC Resistance120 mΩ
TypeStraight 
Inductance 110 µH
Inductance 210 µH
Rated Current1.1 A
Saturation Current2.8 A
DC Resistance 10.11 Ω
DC Resistance 20.11 Ω
DC Resistance 10.12 Ω
DC Resistance 20.12 Ω
Self Resonant Frequency27 MHz
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
VersionSMT 
–
–
MountSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Maximum Impedance150 MHz 
Rated Current 21.5 A
DC Resistance300 mΩ
TypeWide Band 
–
–
Rated Current0.5 A
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
VersionSMT 
–
–
MountSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22 A
DC Resistance150 mΩ
TypeHigh Current 
Inductance 152000000 µH
–
Rated Current1.5 A
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
VersionSMT 
–
–
MountSMT 
Impedance @ 100 MHz1500 Ω
Maximum Impedance1800 Ω
Maximum Impedance70 MHz 
Rated Current 21 A
DC Resistance300 mΩ
TypeHigh Current 
–
–
Rated Current0.7 A
–
–
–
–
–
–
–Check availability
750316134
SPECPower Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability