IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADM1273 | Demoboard EVAL-ADM1273

High Voltage Positive Hot-Swap Controller and Digital Power Monitor with PMBus

Overview

TopologyOther Topology
Input voltage40-60 V

Typical applications

  • Telecommunication and data communication equipment
  • Industrial applications, 48V/54V data center servers
  • Power monitoring and control/power budgeting

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
To
W(mm)
H(mm)
Tl(mm)
PCB Thickness min.(mm)
PCB Thickness max.(mm)
Surface
IR(A)
Packaging
Mount
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
Fl(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Width1.25 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Check availability
SPECWP-SHFU REDCUBE PRESS-FIT with external thread, full plain, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Outer ThreadM6 
Width13 mm
Height15.5 mm
Thread Length10 mm
PCB Thickness min.1.6 mm
PCB Thickness max.3.2 mm
SurfaceTin 
Rated Current250 A
PackagingTray 
MountPress-Fit 
Operating Temperature -55 °C up to +150 °C
Check availability