IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADIN6310 | Demoboard EVAL-ADIN6310T1LEBZ

ADIN6310 Field Switch Reference Design User Guide

Overview

TopologyLAN / POE
Input voltage9-30 V

Description

This user guide describes the ADIN6310 Field switch evaluation board with support for four 10BASE-T1L spur ports and two standard Gigabit capable Ethernet trunk ports. The hardware includes single-pair power over Ethernet (SPoE) LTC4296-1 circuit with optional serial communication classification protocol (SCCP) support. The default operation of the hardware is an unmanaged mode where the MAX32690 Arm Cortex-M4 microcontroller configures the switch into a basic switching mode and the PSE configured for Class 12 operation. Enhance the unmanaged switch operation by the DIP switch (S4), which provides ability to enable features such as time synchronization, LLDP, or IGMP snooping by default. Disable the PSE by using the DIP switch, default is enabled.

Features

  • 6 port Ethernet switch ADIN6310
  • 2Gb trunk ports; SGMII by SMA or ADIN1300 by RGMII
  • 4 spur 10BASE-T1L ports, ADIN1100 by RGMII
  • IEEE 802.3cg-compliant SPoE PSE controller, LTC4296-1
  • Power Class 12
  • Power classification by SCCP (not enabled)
  • Arm® Cortex®-M4 microcontroller, MAX32690
  • External flash and RAM
  • Zephyr open source software project
  • Unmanaged mode with basic switch and PSE power
  • VLAN IDs 1-10 enabled on all ports
  • Power coupled to 10BASE-T1L cable for all spur ports
  • DIP switch options to enable other features (Time Sync, LLDP, IGMP Snooping)
  • Managed mode using switch evaluation package TSN/Redundancy evaluations
  • Time sensitive networking (TSN) capable
  • Scheduled traffic (IEEE 802.1Qbv)
  • Frame preemption (IEEE 802.1Qbu)
  • Per stream filtering and policing (IEEE 802.1Qci)
  • Frame replication and elimination for reliability (IEEE 802.1CB)
  • IEEE 802.1AS 2020 time synchronization
  • Redundancy capabilities
  • High availability seamless redundancy (HSR)
  • Parallel redundancy protocol (PRP)
  • Media redundancy protocol (MRP)
  • Host interface hardware strapping with jumpers, choice of
  • Single/Dual/Quad SPI interface
  • 10Mbps/100Mbps/1000Mbps Ethernet port (Port 2/Port 3)
  • SGMII/100BASE-FX/1000BASE-KX
  • Header for direct SPI access (Single/Dual/Quad)
  • Scale port count by cascading by RJ45 or SGMII/1000BASE-KX/ 100BASE-FX
  • PHY strapping by surface-mount configuration resistors
  • Default state is software power down for spur Ports
  • Switch firmware manages PHY operation over MDIO
  • Operates from a single, external 9V to 30V supply
  • LED indicators on GPIO, TIMER pins

Typical applications

  • Energy automation
  • Factory and process automation, Instrumentation, Building automation
  • Transportation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
Number of windings
L1(µH)
IR(mA)
RDC max.(Ω)
VR(V (DC))
L1(µH)
L2(µH)
IR(mA)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 47 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance2.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage100 V (DC)
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
MountSMT 
Rated Current600 mA
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
–
Number of windings1 
–
Rated Current600 mA
DC Resistance [1]0.3 Ω
–
–
–
Rated Current600 mA
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size1206 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length3.2 mm
Width1.6 mm
Height1.1 mm
Pad Dimension0.5 mm
–
–
MountSMT 
Rated Current800 mA
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1100 Ω
Maximum Impedance90 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
–
Number of windings1 
–
Rated Current1000 mA
DC Resistance [1]0.3 Ω
–
–
–
Rated Current800 mA
–
–
–
–
–
–
–Check availability
SPECWE-SL5 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length10 mm
Width8.7 mm
Height6.5 mm
–
–
Pins4 
MountSMT 
Rated Current2500 mA
–
Impedance @ 100 MHz600 Ω
Maximum Impedance800 Ω
Maximum Impedance10 MHz 
–
DC Resistance0.032 Ω
–
Winding Stylesectional 
Number of windings2 
Inductance [1]220 µH
Rated Current2200 mA
DC Resistance [1]0.032 Ω
Rated Voltage80 V (DC)
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-DD SMT Shielded Coupled Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size1280 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length12.5 mm
Width12.5 mm
Height8.5 mm
–
–
–
–
Rated Current900 mA
–
–
–
–
Rated Current 2900 mA
DC Resistance0.65 Ω
TypeCrossed 
–
–
–
–
–
–
Inductance 1220 µH
Inductance 2220 µH
Rated Current900 mA
Saturation Current1.4 A
DC Resistance 10.53 Ω
DC Resistance 20.53 Ω
DC Resistance 10.65 Ω
DC Resistance 20.65 Ω
Self Resonant Frequency2 MHz
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
Pins3 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability