IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADIN2299 | Demoboard EVAL-ADIN2299

Overview

TopologyOther Topology

Typical applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
L(µH)
IR(A)
ISAT,10%(A)
fres(MHz)
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
Rated Current16 A
–
–
–
–
–
–
–
–
TypeHorizontal 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Rated Current2 A
–
–
VersionSMT 
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Maximum Impedance500 MHz 
Rated Current 23000 mA
DC Resistance0.03 Ω
TypeHigh Current 
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Inductance3.3 µH
Rated Current4.7 A
Saturation Current @ 10%4.6 A
Self Resonant Frequency48 MHz
VersionHeat Shrinking Tube 
–
–
–
–
DC Resistance0.025 Ω
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountTHT 
–
–Check availability
SPECWE-RJ45 LAN Transformer, –, Standard
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
ApplicationStandard 
–
–
–
Inductance350 µH
–
–
–
VersionTHT 
–
–
–
–
–
–
Data rate100BASE-TX 
PoEnon-PoE 
Ports1x1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsNo 
–Check availability