IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADBMS6830B | Demoboard EVAL-ADBMS6830BMSW

16-Channel Battery Stack Monitor Evaluation Board for Broad Market Applications

Overview

TopologyBattery Management System

Description

The EVAL-ADBMS6830BMSW is a full-featured evaluation board for the ADBMS6830B, a 16-channel battery stack monitor for broad market applications. This board allows multiple boards to be linked through a single twisted pair wire interface (isoSPI) to monitor a long series of cells in a stack. It provides access to full channel monitoring to all cells going to battery pack either in the supply line or in the V+ to V- line. The evaluation board also features reversible isoSPi that can access either path to do measurement functions and serve as a redundant communication path. The PCB, components, and DuraClik connectors are optimized for low EMI susceptibility and emissions.

Features

  • Full featured evaluation board for the ADBMS6830B
  • Demonstrates high-performance measurements of the ADBMS6830B
  • Includes two isoSPI ports for reversible isoSPI support
  • Daisy-chain capability
  • Accessible cell and GPIO connections via optional connectors
  • Accessible isoSPI connections via simple DuraClik connectors
  • Compatible with EVAL-ADBMS6822 dual master isoSPI board
  • With PC-based software for control and data analysis using Broad Market Browser BMS GUI
  • Basic embedded code functions for cell monitoring and diagnostics

Typical applications

  • Industrial Equipment Battery Monitoring, Mobile Robot System, E-scooter/E-bikes/Light Electric Vehicle, Agricultural Gateway Hubs, Metering Technology, Power Tools, Portable Energy Storage System

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
–
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
Impedance @ 100 MHz2200 Ω
Maximum Impedance2250 Ω
Maximum Impedance110 MHz 
Rated Current 2500 mA
DC Resistance0.8 Ω
TypeWide Band 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 6.4 mm, 4.8 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability