IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices AD4030-24 | Demoboard EVAL-AD4030-24FMCZ

AD4030-24 Evaluation Board, Precision Single Channel 24-Bit SAR ADC

Overview

TopologyADC

Description

The AD4030-24 is a 2 MSPS successive approximation register (SAR) analog-to-digital converter (ADC) with Easy Drive ™ . With a guaranteed maximum ±0.9 ppm integral nonlinearity (INL) and no missing codes at 24-bits, the AD4030-24 achieves unparalleled precision from −40°C to +125°C. Figure 1 shows the functionalarchitecture of the AD4030-24.A low-drift, internal precision reference buffer eases voltage reference sharing with other system circuitry. The AD4030-24 offers a typical dynamic range of 109 dB when using a 5 V reference. The low noise floor enables signal chains requiring less gain and lower power. A block averaging filter with programmable decima-tion ratio can increase dynamic range up to 155.5 dB. The wide differential input and common mode ranges allow inputs to use the full ±VREF range without saturating, simplifying signal condition-ing requirements and system calibration. The improved settling of the Easy Drive analog inputs broadens the selection of analog front-end components compatible with the AD4030-24. Both single-ended and differential signals are supported. The versatile Flexi-SPI serial peripheral interface (SPI) eases host processor and ADC integration. A wide data clocking window,multiple SDO lanes, and optional DDR data clocking can reduce the serial clock to 10 MHz while operating at a sample rate of 2 MSPS. Echo clock mode and ADC host clock mode relax the timing requirements and simplify the use of digital isolators.The BGA package of the AD4030-24 integrates all critical power supply and reference bypass capacitors, reducing the footprint and system component count, and lessening sensitivity to board layout.

Features

  • High performance
  • Throughput: 2 MSPS maximum
  • INL: ±0.9 ppm maximum from −40°C to +125°C
  • SNR: 108.4 dB typical
  • THD: −127 dB typical
  • NSD: −169 dBFS/Hz typical
  • Low power
  • 30 mW at 2 MSPS
  • 3 mW at 10 kSPS
  • Easy Drive ™ features reduce system complexity
  • Low 1.2 μA input current for dc inputs
  • Wide input common-mode range: −(1/128) × VREF to +(129/128) × V REF
  • Flexible external reference voltage range: 4.096 V to 5 V
  • Accurate integrated reference buffer with 2 μF bypass capacitor
  • Programmable block averaging filter with up to 2 16 decimation
  • Extended sample resolution to 30 bits
  • Overrange and synchronization bits
  • Flexi-SPI digital interface
  • 1, 2, or 4 SDO lanes allows slower SCK
  • Echo clock mode simplifies use of digital isolator
  • Compatible with 1.2 V to 1.8 V logic
  • 7 mm × 7 mm 64-Ball CSP_BGA package with internal supply and reference capacitors to help reduce system footprint

Typical applications

  • Medical instrumentation
  • Automatic test equipment, Digital control loops, Semiconductor manufacturing

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Width1.25 mm
MountSMT 
Length2 mm
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Insulation Resistance1000 MΩ
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Insulation Resistance1000 MΩ
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Pad Dimension0.4 mm
Length1.6 mm
Height0.8 mm
Operating Temperature -55 °C up to +125 °C
Packaging13" Tape & Reel 
Check availability