Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
991-1020 of 14698 reference designs
Filter values
Analog Devices LT3651-8.2, Rev. A
Buck Converter
|
V
in
12-32 V
|
fsw
250-1100 kHz
|
Output
4 A
Analog Devices LT3651-8.4, Rev. A
Buck Converter
|
V
in
12-32 V
|
fsw
250-1100 kHz
|
Output
4 A
Analog Devices LT3651EUHE | Demoboard DC1484A-B, Rev. 4
Buck Converter
|
V
in
12-32 V
|
Output
8.28 V / 4 A
Analog Devices LT3651EUHE | Demoboard DC1484A-A, Rev. 4
Buck Converter
|
V
in
12-32 V
|
Output
8.48 V / 4 A
Analog Devices LT3651EUHE-4.1 | Demoboard DC1362A-B, Rev. 4
Buck Converter
|
V
in
6.5-32 V
|
Output
4.24 V / 4 A
Analog Devices LT3651EUHE-4.2 | Demoboard DC1362A-A, Rev. 4
Buck Converter
|
V
in
6.5-32 V
|
Output
4.24 V / 4 A
Analog Devices LT3652, Rev. D
Buck Converter
|
V
in
40 V
|
Output
12 V
Analog Devices LT3652HV | Demoboard DC2554A-B
Buck Converter
|
V
in
4.5-5.5 V
|
Output
3.6 V
Analog Devices LT3652HV, Rev. A
Buck Converter
|
V
in
40 V
|
Output
12 V
Analog Devices LT3652HV, Rev. B
Buck Converter
|
V
in
40 V
|
Output
12 V / 1 A
Analog Devices LT3669-2 | Demoboard DC2227A
Buck Converter
|
V
in
18-36 V
|
Output
4.2 V
Analog Devices LT3686, Rev. C
Buck Converter
|
V
in
3.6-37 V
|
fsw
300-2500 kHz
|
Output
1.2 A
Analog Devices LT3686, Rev. C
Buck Converter
|
V
in
3.6-37 V
|
fsw
300-2500 kHz
|
Output
1.2 A
Analog Devices LT3686, Rev. C
Buck Converter
|
V
in
3.6-37 V
|
fsw
300-2500 kHz
|
Output
1.2 A
Analog Devices LT3742, Rev. A
Buck Converter
|
V
in
14 V
|
fsw
440-560 kHz
|
Outputs
8 V / 4 A, 5 V / 4 A
Analog Devices LT3743, Rev. E
Buck Converter
|
V
in
6-36 V
|
fsw
200-1000 kHz
Analog Devices LT3743EUF | Demoboard DC1470A, Rev. 3
Buck Converter
|
V
in
6-36 V
|
fsw
400-460 kHz
|
Output
4.5 V / 20 A
Analog Devices LT3744 | Demoboard DC2339A, Rev. 2339A
Buck Converter
|
V
in
3.3-36 V
|
fsw
380-470 kHz
|
Output
6.05 V / 20 A
Analog Devices LT3744, Rev. A
Boost Converter
|
V
in
9-16 V
|
fsw
100-1000 kHz
|
Output
26.5 V / 3 A
Analog Devices LT3744, Rev. A
Buck-Boost Converter
|
V
in
9-16 V
|
fsw
100-1000 kHz
|
Output
16 V / 3 A
Analog Devices LT3744, Rev. A
Buck Converter
|
V
in
5.5-36 V
|
fsw
100-1000 kHz
|
Output
6.05 V / 21 A
Analog Devices LT3744 | Demoboard 1930A, Rev. A
Buck Converter
|
V
in
7-30 V
|
fsw
270-330 kHz
|
Output
6.05 V / 12 A
Analog Devices LT3745
Buck Converter
|
V
in
10-40 V
|
fsw
200-1050 kHz
|
Output
4 V
Analog Devices LT3745
Buck Converter
|
V
in
42-55 V
|
fsw
200-1050 kHz
|
Output
33.4 V / 0.05 A
Analog Devices LT3745 | Demoboard DC1608A, Rev. 2
Buck Converter
|
V
in
9-40 V
|
Outputs
3.4 V, 4.2 V, 4.2 V
Analog Devices LT3745-1
Buck Converter
|
V
in
42-55 V
|
fsw
200-1000 kHz
|
Output
33.4 V / 0.05 A
Analog Devices LT3745-1
Buck Converter
|
V
in
10-40 V
|
fsw
200-1000 kHz
|
Output
4 V
Analog Devices LT3746, Rev. A
Buck Converter
|
V
in
13-42 V
|
fsw
200-1000 kHz
|
Output
11 V
Analog Devices LT3746, Rev. A
Buck Converter
|
V
in
10-30 V
|
fsw
200-1000 kHz
|
Output
4 V
Analog Devices LT3746EUHH | Demoboard DC1406A, Rev. 2
Buck Converter
|
V
in
9-40 V
|
Outputs
4.2 V, 3 V
previous
1
...
32
33
34
35
36
...
490
next
Cart
Your cart is empty.
Get samples and quotes