IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LT3652HV | Demoboard DC2554A-B

LTC4125 and LT3652HV 650mA Wireless Battery Charger Demonstration Kit

Overview

TopologyBuck Converter
Input voltage4.5-5.5 V
Output 13.6 V

Description

DC2554A-KIT is a kit of the DC2556A transmitter,featuring LTC®4125, the DC2555A-A/DC2555A-B receiver,featuring LT3652HV. The DC2555A-A/DC2555A-B receiver can charge a single Li-Ion battery at up to 650mA with an air gap of 3.0mm to 12.0mm between the transmitand receive coils. The DC2556A transmitter supports Optimum Power Search and Foreign Object Detection features via LTC4125.

Features

  • Input Supply Voltage Regulation Loop for Peak Power Tracking in (MPPT) Solar Applications
  • Wide Input Voltage Range: 4.95V to 34V (40V Abs Max)
  • Programmable Charge Rate Up to 2AUser Selectable Termination: C/10 or On-Board Termination Timer
  • Resistor Programmable Float Voltage Up to 18V Accommodates 4-Cell Li-Ion/Polymer, 5-Cell LiFePO4, Lead-Acid Chemistries
  • Parallel able for Higher Output Current
  • 1MHz Fixed Frequency
  • 0.5% Float Voltage Reference Accuracy -5% Charge Current Accuracy
  • 2.5% C/10 Detection Accuracy
  • Binary-Coded Open-Collector Status Pins
  • Thermally Enhanced 3mm × 3mm DFN and MSE Packages

Typical applications

  • Solar Powered Applications
  • Battery Charging from Current Limited Adapter, Remote Monitoring
  • 12V to 24V Automotive Systems
  • Portable Handheld Instruments

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
Interface Type
Variant
Gender
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
Pins
Type
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Micro USB 2.0, Type B
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMicro USB 2.0 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
–
–
–
Rated Current1 A
–
–
–
–
Pins5 
TypeHorizontal 
MountSMT 
–
–
Working Voltage30 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTape and Reel 
–Check availability
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
ComplianceQi - A10; MP-A1/A7 
SizeØ 50 x 6 mm 
Inductance24 µH
Rated Current6 A
DC Resistance100 mΩ
Self Resonant Frequency5 MHz
Q-Factor180 
Power Capability [1]100 W
Pins2 
–
MountTHT 
Length50 mm
Height6 mm
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
GenderJumper 
–
–
–
Rated Current3 A
–
–
–
–
Pins2 
–
–
–
–
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability