IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP16301 | Demoboard 750W-AC-DC

High-Voltage Input Integrated Switch Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage13 V
Output 13.3 V
IC revision0.3

Description

Microchip’s 750W AC-DC Reference Design demonstrates a semi-bridgeless PFC topology followed by a peak current controlled zero-voltage switching full-bridge (ZVS FB) converter with digital slope compensation to achieve very high conversion efficiencies. This power supply can be firmware updated (including the compensator algorithm) with zero down time to the system it is powering while the power supply is running. It is implemented using two dsPIC33EP “GS” digital-power DSCs that provide full digital control of the power conversion as well as all system management functions.The ZVS FB Converter is designed to stepdown an input DC voltage of 400V to an output DC voltage of 12V. A unique feature of the reference design is the implementation of peak current control, using a fully software-based slope compensation algorithm, which eliminates the use of external analog components for slope compensation. The 750W AC/DC Reference Design is royalty free when used in accordance with the licensing agreement.

Features

  • Up to 96% Typical Efficiency
  • Input Voltage Range:
  • 4.0V to 30V (MCP16301)
  • 4.7V to 36V (MCP16301H)
  • Output Voltage Range: 2.0V to 15V
  • 2% Output Voltage Accuracy
  • Passes Automotive AEC-Q100 Reliability Testing
  • Integrated N-Channel Buck Switch: 460 m
  • Minimum 600 mA Output Current Over All Input Voltage Range (See Figure 2-6 for Maximum Output Current vs. VIN):
  • Up to 1A output current at 3.3V, 5V and 12VVOUT, SOT-23 package at +25°C ambient temperature
  • 500 kHz Fixed Frequency
  • Adjustable Output Voltage
  • Low Device Shutdown Current
  • Peak Current Mode Control
  • Internal Soft-Start
  • Internal Compensation
  • Stable with Ceramic Capacitors
  • Cycle-by-Cycle Peak Current Limit
  • Undervoltage Lockout (UVLO): 3.5V
  • Overtemperature Protection
  • Available Package: SOT-23-6

Typical applications

  • General application AC/DC

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 15 µH, 0.72 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current0.72 A
Saturation Current0.9 A
Self Resonant Frequency32 MHz
MountSMT 
Check availability