IC manufacturers Menlo Micro

IC manufacturers (108)

Menlo Micro MM9200 | Demoboard MM9200 EVK

Power Switch

Overview

TopologyOther Topology
IC revision2.8

Description

The MM9200 is a high-power SPST micro-mechanical switch. The innovative Ideal Switch technology enables highly reliable micro-mechanical switches capable of carrying high voltage and high current in a small form factor.The MM9200 provides ultra-low on-state resistance and high off-state isolation, with greater than 10 million operations. Because of its long lifetime, extremely low current consumption, and small form factor, the MM9200 is an ideal solution for replacing electromechanical relays, as well as solid-state switches used for control applications where size, weight, power efficiency and thermal management are critical system-level design parameters.

Features

Low On-State resistance 8 mΩ (typ.)Voltage standoff (ACPK or DC): 300VRated continuous current (ACRMS or DC): 10AFast switching time (10μs to open, 10μs to close)High mechanical endurance: 10 million operationsQFN and low-profile 6.5 mm x 6.0 mm

Parts approved by Menlo Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.45 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond11 Vµs
Turns Ratio1:2 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability