IC manufacturers Acco Semiconductor

IC manufacturers (108)

Acco Semiconductor ForTest3 | Demoboard Test3

Overview

TopologyBattery Management System
IC revision1.3

Parts approved by Acco Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Ø Cable max.(mm)
Ø OD(mm)
Ø ID(mm)
L(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material
Z @ 100 MHz
2 turns
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SAFB, 2.2 mm, 7.5 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-SAFB
Cable Diameter Max.2.2 mm
Outer Diameter7.5 mm
Inner Diameter2.4 mm
Length7.5 mm
Impedance @ 25 MHz 1 turn60 Ω
Impedance @ 100 MHz 1 turn103 Ω
Material3 W 800 
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TOF, 7.6 mm, 16.5 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-TOF
Cable Diameter Max.7.6 mm
Outer Diameter16.5 mm
Inner Diameter8 mm
Length13 mm
Impedance @ 25 MHz 1 turn75 Ω
Impedance @ 100 MHz 1 turn107 Ω
Material4 W 620 
Impedance @ 100 MHz 2 turns513 Ω
Impedance @ 25 MHz 2 turns330 Ω
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Length2 mm
–
–
–
–
–
Impedance @ 100 MHz2000 Ω
Maximum Impedance2000 Ω
Maximum Impedance100 MHz 
Rated Current 2800 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability