IC-Hersteller STMicroelectronics

IC-Hersteller (108)

STMicroelectronics SGT080R70ILB | Demoboard STEVAL-G0807LBCB

Details

TopologieGegentaktwandler (Halbbrücken)
IC-Revision1.0

Beschreibung

The STEVAL-G0807LBCB is designed for evaluating the electrical and thermal characteristics of the SGT080R70ILB 700-V e-mode PowerGaN transistor using the isolated gate driver STGAP2GS.The half-bridge configuration enables the emulation of buck, boost, PFC, and inverter topologies with a dedicated external controller and filtering.The STEVAL-G0807LBCB is optimized to reduce voltage undershoots and overshoots while ensuring fast switching times.As the PowerGaN switches are mounted on the top side of the FR4 PCB, it facilitates the evaluation of different thermal interface materials (TIM), enabling the PowerGaN to deliver maximum power with an efficient thermal interface.The SGT080R70ILB is a 60 mΩ typ, 700 V, 29 A e-mode GaN power transistor combined with an innovative PowerFLAT 8x8 HV bottom-side cooling packaging technology. This device provides low conduction losses, high current capability, and ultrafast switching operation, enabling high-power density and efficiency performance.The PowerGaN transistor is controlled by the STGAP2GS, a galvanically isolated 3 A single gate driver for enhancement-mode GaN FETs. The board allows independent optimization of turn-on and turn-off by using dedicated gate resistors.

Eigenschaften

  • Half-bridge topology featuring 600 V peak voltage
  • Equipped with 700 V, 60 mΩ typ., 29 A, e-mode PowerGaN transistor
  • Bottom solder mask aperture for high heat-sink performance
  • 8°C/W junction-to-board thermal resistance
  • -3.0/+6.2 VCC gate driver supply voltage
  • On-board adjustable deadtime generator to convert single PWM signals into independent high-side and low-side signals with deadtimes from 10 to 150 ns
  • Dedicated input connector for external deadtime PWMs
  • Up to 1 MHz switching frequency operation
  • MMCX high frequency connector for high side GaN gate voltage measurement
  • 5.08 mm pitch for GaN drain-source voltage monitoring
  • Optional low-side shunt for transistor source current monitoring

Typische Anwendungen

  • Power supplies and converters, AC-DC and DC-DC converters

Weiterführende Informationen

Von STMicroelectronics freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
λDom typ.(nm)
Emittierte Farbe
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chiptechnologie
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Bauform
Qmin.
DF(%)
RISO
Keramiktyp
L(mm)
B(mm)
Fl(mm)
Betriebstemperatur
Q
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Klasse
Schutzart
Montageart
Mittelkontakt
Pins
Typ
Arbeitsspannung(V (AC))
H(mm)
Ø OD(mm)
IR 1(A)
Ti
Tl(mm)
Verpackung
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blau
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
dominante Wellenlänge [typ.]470 nm
Emittierte FarbeBlau 
Spitzen-Wellenlänge [typ.]465 nm
Lichtstärke [typ.]145 mcd
Durchlassspannung [typ.]3.2 V
ChiptechnologieInGaN 
Abstrahlwinkel Phi 0° [typ.]140 °
–
–
–
Bauform0805 
–
–
–
–
Länge2 mm
Breite1.25 mm
–
Betriebstemperatur -40 °C up to +85 °C
–
–
–
–
–
–
–
–
MontageartSMT 
–
–
–
–
Höhe0.7 mm
–
–
–
–
VerpackungTape and Reel 
–Verfügbarkeit prüfen
SPECWE-LQS SMT-Speicherdrossel, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
Bauform4018 
–
–
–
–
Länge4 mm
Breite4 mm
–
Betriebstemperatur -40 °C up to +125 °C
–
Induktivität47 µH
Nennstrom0.6 A
Sättigungsstrom0.7 A
Gleichstromwiderstand620 mΩ
Eigenresonanzfrequenz11 MHz
–
–
MontageartSMT 
–
–
–
–
Höhe1.8 mm
–
Nennstrom [1]0.6 A
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität33 pF
Kapazität±5% 
Nennspannung50 V (DC)
Bauform0603 
–
–
Isolationswiderstand10 GΩ
KeramiktypNP0 Klasse I 
Länge1.6 mm
Breite0.8 mm
Pad Dimension0.4 mm
Betriebstemperatur -55 °C up to +125 °C
Güte1000 
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
–
–
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität100 nF
Kapazität±10% 
Nennspannung50 V (DC)
Bauform0603 
Güte [1]600 
Verlustfaktor3 %
Isolationswiderstand5 GΩ
KeramiktypX7R Klasse II 
Länge1.6 mm
Breite0.8 mm
Pad Dimension0.4 mm
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
–
–
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWP-SMBU REDCUBE SMT with internal through-hole thread, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Betriebstemperatur -55 °C up to +150 °C
–
–
Nennstrom50 A
–
–
–
–
–
MontageartSMT 
–
–
–
–
Höhe5 mm
Außendurchmesser7 mm
Nennstrom [1]50 A
InnengewindeM4 
Gewindelänge6 mm
VerpackungLose 
–Verfügbarkeit prüfen
SPECWR-PHD Stiftleisten - Einreihig, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Isolationswiderstand1000 MΩ
–
Länge30.48 mm
–
–
Betriebstemperatur -40 °C up to +105 °C
–
–
Nennstrom3 A
–
–
–
–
–
MontageartTHT 
–
Pins12 
TypGerade 
Arbeitsspannung250 V (AC)
–
–
–
–
–
VerpackungBeutel 
–Verfügbarkeit prüfen
SPECWR-SMA Leiterplattenstecker THT/THR/SMT, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Isolationswiderstand5000 MΩ
–
–
–
–
Betriebstemperatur -65 °C up to +165 °C
–
–
–
–
–
–
KlasseIndustriell 
SchutzartNone 
MontageartSMT 
MittelkontaktØ 1.27 
–
–
–
–
–
–
–
–
VerpackungTape and Reel mit Film 
–Verfügbarkeit prüfen
SPECWR-MMCX Leiterplattenstecker THT/SMT, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Isolationswiderstand1000 MΩ
–
–
–
–
Betriebstemperatur -55 °C up to +155 °C
–
–
–
–
–
–
–
SchutzartNone 
MontageartSMT 
MittelkontaktØ 0.7 
–
–
Arbeitsspannung170 V (AC)
–
–
–
–
–
VerpackungTape and Reel mit Film 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität1 µF
Kapazität±10% 
Nennspannung50 V (DC)
Bauform0603 
Güte [1]600 
Verlustfaktor10 %
Isolationswiderstand0.5 GΩ
KeramiktypX7R Klasse II 
Länge1.6 mm
Breite0.8 mm
Pad Dimension0.35 mm
Betriebstemperatur -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
–
–
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität100 nF
Kapazität±10% 
Nennspannung1000 V (DC)
Bauform2220 
–
Verlustfaktor2.5 %
Isolationswiderstand1 GΩ
KeramiktypX7R Klasse II 
Länge5.7 mm
Breite5 mm
Pad Dimension0.85 mm
Betriebstemperatur -55 °C up to +125 °C
Güte600 
–
–
–
–
–
–
–
–
–
–
–
–
Höhe2.5 mm
–
–
–
–
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität10 µF
Kapazität±10% 
Nennspannung25 V (DC)
Bauform0805 
Güte [1]600 
Verlustfaktor12.5 %
Isolationswiderstand0.005 GΩ
KeramiktypX5R Klasse II 
Länge2 mm
Breite1.25 mm
Pad Dimension0.5 mm
Betriebstemperatur -55 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe1.25 mm
–
–
–
–
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen

Zusätzlich von Würth Elektronik empfohlene Bauteile

Empfohlene Bauteile sind Alternativen von Würth Elektronik, die nicht offiziell vom IC-Hersteller für dieses Referenzdesign freigegeben sind. Bitte prüfen Sie, ob sie für Ihre Anwendung geeignet sind, und wenden Sie sich an uns, wenn Sie Fragen haben.

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L1(µH)
L2(µH)
IR 1(A)
IR 2(A)
ISAT 1(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Typ
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-DD SMT-Doppeldrossel, 47 µH, 47 µH
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität 147 µH
Induktivität 247 µH
Nennstrom 10.9 A
Nennstrom 20.9 A
Sättigungsstrom [1]1 A
Gleichstromwiderstand 10.6 Ω
Gleichstromwiderstand 20.6 Ω
Gleichstromwiderstand 10.75 Ω
Gleichstromwiderstand 20.75 Ω
Eigenresonanzfrequenz8 MHz
TypGerade 
–Verfügbarkeit prüfen