IC-Hersteller STMicroelectronics

IC-Hersteller (108)

STMicroelectronics PJ25DE003203 | Demoboard AEK-POW-PDUMINI

Details

TopologieSonstige Topologie
Eingangsspannung12 V
IC-Revision1.0

Beschreibung

The power distribution unit (PDU) market is evolving rapidly due to increased electric vehicle (EV) adoption. PDUs manage low-voltage power distribution in vehicles, consolidating connections and protecting circuits in a compact design.Key trends include the use of 12 and 48 V systems, replacing traditional fuses with e-fuses, and shifting secondary power distribution to zonal architectures.A power distribution system supplies and manages electrical power throughout the vehicle. It includes a power rail switch unit (PRS), connecting multiple power sources, a primary PDU distributing power via e-fused channels, and secondary units like ZCUs that handle localized distribution and control, reducing wiring complexity by handling secondary power distribution and control closer to the loads such as lights and sensors.The AEK-POW-PDUMINI PDU evaluation board aligns with this market trend. It can function as a secondary power distribution unit, closer to the loads, reducing the wire total length, within the zone control unit.This integration optimizes the power distribution wire harness and the in-vehicle network (IVN).The AEK-POW-PDUMINI board can also serve as a "building block" for complex primary PDUs.The on-board high-side drivers have integrated smart e-fuses with a current threshold configurable via SPI to block the channel current drain at a given level.These latest generation, regenerable, configurable, and precise smart fuses replace standard discrete fuses.A key feature is STi2Fuse protection (STMicroelectronics’ proprietary I²t functionality), an intelligent circuit breaking mechanism designed to protect PCB traces, connectors, and wire harnesses from overheating, without impacting load transients such as inrush currents and capacitance charging.The protection is embedded in the eFuse devices and does not require MCU intervention for the calculation, thus saving a lot of BOM in the complete system.The I²t curve parameters can be individually configured for each channel. The dissipated power is limited to a safe level, up to the point of thermal shutdown intervention.The device enters a fail-safe mode in case of communication loss with the microcontroller, reset of digital memory, or watchdog monitoring time-out event. In fail-safe mode, the output can be directly controlled by dedicated, assignable direct inputs.To meet the highest automotive safety standards, all eFuse devices include a periodic watchdog operating within a defined time window.The board operates in three modes: assembly mode, related to vehicle assembly, park mode, related to the vehicle parking state, where the system power consumption is minimized, and running mode, related to the vehicle driving state.In park mode, the following events trigger a wake-up from standby for the system: a wake-up by a CAN message, current requested on a L99SP08 P-channel above the threshold, or periodic wake-up for active channel monitoring.The wake-up signal is managed by the SPSB081 PMIC which subsequently wakes the MCU. The MCU then determines the reason for the wake-up and acts accordingly.Run mode represents the normal operation mode for the PDU system. Once started, the MCU uses its internal NVM configuration to configure and turn on the channels according to the given order and timing. Upon completion, status feedback is provided to other ECUs via CAN communication.Eight out of 10 high-side driver channels on the AEK-POW-PDUMINI are connected to L99SP08 P-channel outputs. The remaining two channels are independent.In standby mode (for example, car in park mode), the eight main output channels are switched off, while the coupled L99SP08 P-channels are turned on.When the power demand exceeds the programmable threshold, the process is reversed: the eight main output channels are turned on, and the P-channels are switched off. This behavior is applicable to any of the eight channels independently.The board features two power supplies (5 and 3.3 V), provided by a DC-DC converter for higher current capability and an LDO for low current capability but higher precision.The main AEK-POW-PDUMINI board connector is a 96-pin plug-and-play automotive unified connector dedicated to the MCU.This connector allows the board to connect to an AEK-MCU-C4LIT3 MCU board, enabling power delivery control through CAN-FD. In the current software implementation, the AEK-POW-PDUMINI board can be addressed via CAN commands, including the diagnostic portion that is implemented based on a stripped version of ISO14229 – UDS protocol.Finally, the AEK-POW-PDUMINI is a functional block of the AutoDevKit ecosystem, which includes dedicated demos to simplify board configuration and usage.

Eigenschaften

Compact and MCU controllable power distribution unit (PDU) dedicated to 12 V board netThanks to the software running on the MCU, the AEK-POW-PDUMINI can be operated in assembly, parking, and normal driving modesE-fuse protected high-side drivers with current capability from 5 to 27 A are present:A pair of 2-channel VNF9D1M5Q, featuring 27 A per channelA 2-channel VNF9D5SF, featuring 13 A per channelA 4-channel VNF9Q20SF, featuring 5 A per channelAdvanced system standby features are achievable by switching off main STi2Fuse channels and delegating the remaining standby supply to the eight companion P-channels with 400 mA capability belonging to the smart and SPI controllable L99SP08 dedicated ICAll the devices on the board are SPI controlled by an MCU linked by the automotive unified connector, a standardized 96-pin plug-and-play connector present on the board featuring MCU peripheral and supply pinsFor improved standby performance, the MCU can be switched off during PDU parking mode condition delegating the channel control to the L99SP08 and thanks to the wake-up features of the on-board SPSB081 PMIC featuring, in addition, a CAN-FD physical layer for wake-up from CANThe board has a dedicated channel for MCU supply via the automotive unified connector managed by a VN7140AJ high-side driver and useful to power the MCU board from 12 V (VBAT) after a wake-up conditionTo facilitate the debug, a set of disconnectable status LEDs is present on the board. The same LEDs can be disconnected by removing dedicated resistors when measuring the advanced standby performancesEmergency pins for rapid switch-off of the output channels in case of critical events in normal operation mode bypassing SPI controlA dedicated ‘assembly mode’ jumper is present on the board to simulate the assembly mode of the PDU in the car maker factoryThe typical MCU companion board is the AEK-MCU-C4MLIT3 featuring PDU remote access via CAN-FD or the soon available AEK-MCU-C4MLIT2 able to implement PDU additional remote access via 100BASETX or 10BASET1S120 x 100 mmIncluded in the AutoDevKit ecosystem

Typische Anwendungen

  • EE Architecture & Software-defined vehicle - Smart Power Distribution, Zonal Architecture

Weiterführende Informationen

Von STMicroelectronics freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
PCB/Kabel/Panel
Modularity
Wire Section
λDom typ.(nm)
Emittierte Farbe
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chiptechnologie
2θ50% typ.(°)
Gender
Kontaktbeschichtung
Kontaktwiderstand(mΩ)
VPE(pcs)
Stranded Wire Section (AWG)
Stranded Wire Section (Metric)
Farbe
IR 1(A)
Drahtdurchmesser(mm²)
C
Tol. C
Bauform
Q
DF(%)
RISO
Keramiktyp
B(mm)
Fl(mm)
Schlüsselweite(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Brennbarkeitsklasse
Polarität
Wicklungstyp
Wicklungsanzahl
L(µH)
Zmax(Ω)
IR(A)
RDC max.(Ω)
VR(V)
Anwendung
Pins
Typ
Montageart
L(mm)
H(mm)
Arbeitsspannung(V (AC))
Betriebstemperatur
Verpackung
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWR-WTB 2.54 mm Crimp-Buchsengehäuse, Kabel, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
PCB/Kabel/PanelKabel 
–
–
–
–
–
–
–
–
–
GenderWeiblich 
–
–
–
–
–
FarbeBeige 
–
–
–
–
–
–
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
TypKlemmengehäuse 
–
Länge5.6 mm
–
–
Betriebstemperatur -40 °C up to +105 °C
VerpackungBeutel 
–Verfügbarkeit prüfen
SPECWR-WTB 2.54 mm Crimp-Buchsengehäuse, Kabel, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
PCB/Kabel/PanelKabel 
–
–
–
–
–
–
–
–
–
GenderWeiblich 
–
–
–
–
–
FarbeBeige 
–
–
–
–
–
–
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins5 
TypKlemmengehäuse 
–
Länge13.22 mm
–
–
Betriebstemperatur -40 °C up to +105 °C
VerpackungBeutel 
–Verfügbarkeit prüfen
SPECWR-WTB 2.54 mm Buchsen-Crimpkontakt, Kabel, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
PCB/Kabel/PanelKabel 
–
Wire Section 28 to 22 (AWG) 0.081 to 0.326 (mm²)
–
–
–
–
–
–
–
GenderWeiblich 
KontaktbeschichtungZinn 
Kontaktwiderstand20 mΩ
Verpackungseinheit100 pcs
Stranded Wire Section (AWG)28 to 22 (AWG) 
Stranded Wire Section (Metric)0.081 to 0.326 (mm²) 
–
Nennstrom [1]3 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom3 A
–
–
–
–
TypCrimpkontakt 
–
–
–
Arbeitsspannung250 V (AC)
Betriebstemperatur -40 °C up to +105 °C
VerpackungBeutel 
–Verfügbarkeit prüfen
SPECWR-WTB 2.54 mm Stiftleisten, PCB, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
PCB/Kabel/PanelPCB 
–
–
–
–
–
–
–
–
–
GenderMännlich 
KontaktbeschichtungZinn 
Kontaktwiderstand20 mΩ
–
–
–
–
–
–
–
–
–
–
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom3 A
–
–
–
Pins5 
TypVertikal 
MontageartTHT 
Länge12.7 mm
–
Arbeitsspannung250 V (AC)
Betriebstemperatur -40 °C up to +105 °C
VerpackungBeutel 
–Verfügbarkeit prüfen
SPECWR-TBL Serie 2425 - 5.08 mm Horizontal Entry w. Rising Cage Clamp, PCB, Nein
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
PCB/Kabel/PanelPCB 
ModularityNein 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
KontaktbeschichtungZink 
Kontaktwiderstand20 mΩ
–
Stranded Wire Section (AWG)12 to 30 (AWG) 
Stranded Wire Section (Metric)3.31 to 0.0509 (mm²) 
FarbeGrün 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Polarität06 
–
–
–
–
Nennstrom24 A
–
–
AnwendungKäfigzugklemme 
Pins6 
TypHorizontaler Kabelabgang 
MontageartTHT 
Länge30.48 mm
–
Arbeitsspannung250 V (AC)
Betriebstemperatur -30 °C up to +110 °C
VerpackungKarton 
–Verfügbarkeit prüfen
SPECWR-WTB 2.54 mm Stiftleisten, PCB, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
PCB/Kabel/PanelPCB 
–
–
–
–
–
–
–
–
–
GenderMännlich 
KontaktbeschichtungZinn 
Kontaktwiderstand20 mΩ
–
–
–
–
–
–
–
–
–
–
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom3 A
–
–
–
Pins2 
TypVertikal 
MontageartTHT 
Länge5.08 mm
–
Arbeitsspannung250 V (AC)
Betriebstemperatur -40 °C up to +105 °C
VerpackungBeutel 
–Verfügbarkeit prüfen
SPECWE-SLM Stromkompensierter SMT Line Filter, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit500 pcs
–
–
–
–
–
–
–
–
–
–
–
–
Breite3.3 mm
–
–
–
–
–
–
–
Wicklungstypbifilar 
Wicklungsanzahl2 
Induktivität51 µH
Maximale Impedanz2500 Ω
Nennstrom0.4 A
Gleichstromwiderstand0.32 Ω
Nennspannung80 V
AnwendungCAN 
Pins4 
–
MontageartSMT 
Länge6 mm
Höhe3.3 mm
–
Betriebstemperatur -40 °C up to +125 °C
–
–Verfügbarkeit prüfen
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
dominante Wellenlänge [typ.]590 nm
Emittierte FarbeGelb 
Spitzen-Wellenlänge [typ.]595 nm
Lichtstärke [typ.]120 mcd
Durchlassspannung [typ.]2 V
ChiptechnologieAlInGaP 
Abstrahlwinkel Phi 0° [typ.]140 °
–
–
–
Verpackungseinheit4000 pcs
–
–
–
–
–
–
–
Bauform0805 
–
–
–
–
Breite1.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MontageartSMT 
Länge2 mm
Höhe0.7 mm
–
Betriebstemperatur -40 °C up to +85 °C
VerpackungTape and Reel 
–Verfügbarkeit prüfen
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
dominante Wellenlänge [typ.]525 nm
Emittierte FarbeGrün 
Spitzen-Wellenlänge [typ.]515 nm
Lichtstärke [typ.]450 mcd
Durchlassspannung [typ.]3.2 V
ChiptechnologieInGaN 
Abstrahlwinkel Phi 0° [typ.]140 °
–
–
–
Verpackungseinheit4000 pcs
–
–
–
–
–
–
–
Bauform0805 
–
–
–
–
Breite1.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MontageartSMT 
Länge2 mm
Höhe0.7 mm
–
Betriebstemperatur -40 °C up to +85 °C
VerpackungTape and Reel 
–Verfügbarkeit prüfen
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
dominante Wellenlänge [typ.]470 nm
Emittierte FarbeBlau 
Spitzen-Wellenlänge [typ.]465 nm
Lichtstärke [typ.]145 mcd
Durchlassspannung [typ.]3.2 V
ChiptechnologieInGaN 
Abstrahlwinkel Phi 0° [typ.]140 °
–
–
–
Verpackungseinheit4000 pcs
–
–
–
–
–
–
–
Bauform0805 
–
–
–
–
Breite1.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MontageartSMT 
Länge2 mm
Höhe0.7 mm
–
Betriebstemperatur -40 °C up to +85 °C
VerpackungTape and Reel 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit4000 pcs
–
–
–
–
–
Kapazität47 pF
Kapazität±5% 
Bauform0603 
Güte1000 
–
Isolationswiderstand10 GΩ
KeramiktypNP0 Klasse I 
Breite0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung50 V
–
–
–
–
Länge1.6 mm
Höhe0.8 mm
–
Betriebstemperatur -55 °C up to +125 °C
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit4000 pcs
–
–
–
–
–
Kapazität1 µF
Kapazität±10% 
Bauform0603 
–
Verlustfaktor10 %
Isolationswiderstand0.5 GΩ
KeramiktypX7R Klasse II 
Breite0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung25 V
–
–
–
–
Länge1.6 mm
Höhe0.8 mm
–
Betriebstemperatur -55 °C up to +125 °C
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit4000 pcs
–
–
–
–
–
Kapazität470 pF
Kapazität±10% 
Bauform0603 
–
Verlustfaktor2.5 %
Isolationswiderstand10 GΩ
KeramiktypX7R Klasse II 
Breite0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung50 V
–
–
–
–
Länge1.6 mm
Höhe0.8 mm
–
Betriebstemperatur -55 °C up to +125 °C
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit4000 pcs
–
–
–
–
–
Kapazität1 nF
Kapazität±10% 
Bauform0603 
–
Verlustfaktor2.5 %
Isolationswiderstand10 GΩ
KeramiktypX7R Klasse II 
Breite0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung50 V
–
–
–
–
Länge1.6 mm
Höhe0.8 mm
–
Betriebstemperatur -55 °C up to +125 °C
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit4000 pcs
–
–
–
–
–
Kapazität4.7 nF
Kapazität±10% 
Bauform0603 
–
Verlustfaktor2.5 %
Isolationswiderstand10 GΩ
KeramiktypX7R Klasse II 
Breite0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung50 V
–
–
–
–
Länge1.6 mm
Höhe0.8 mm
–
Betriebstemperatur -55 °C up to +125 °C
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit4000 pcs
–
–
–
–
–
Kapazität10 nF
Kapazität±10% 
Bauform0603 
–
Verlustfaktor2.5 %
Isolationswiderstand10 GΩ
KeramiktypX7R Klasse II 
Breite0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung50 V
–
–
–
–
Länge1.6 mm
Höhe0.8 mm
–
Betriebstemperatur -55 °C up to +125 °C
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit4000 pcs
–
–
–
–
–
Kapazität33 nF
Kapazität±10% 
Bauform0603 
–
Verlustfaktor2.5 %
Isolationswiderstand10 GΩ
KeramiktypX7R Klasse II 
Breite0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung50 V
–
–
–
–
Länge1.6 mm
Höhe0.8 mm
–
Betriebstemperatur -55 °C up to +125 °C
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit4000 pcs
–
–
–
–
–
Kapazität100 nF
Kapazität±10% 
Bauform0603 
–
Verlustfaktor3 %
Isolationswiderstand5 GΩ
KeramiktypX7R Klasse II 
Breite0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung50 V
–
–
–
–
Länge1.6 mm
Höhe0.8 mm
–
Betriebstemperatur -55 °C up to +125 °C
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit3000 pcs
–
–
–
–
–
Kapazität2.2 µF
Kapazität±10% 
Bauform0805 
–
Verlustfaktor10 %
Isolationswiderstand0.05 GΩ
KeramiktypX7R Klasse II 
Breite1.25 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung25 V
–
–
–
–
Länge2 mm
Höhe1.25 mm
–
Betriebstemperatur -55 °C up to +125 °C
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit3000 pcs
–
–
–
–
–
Kapazität1 µF
Kapazität±10% 
Bauform0805 
–
Verlustfaktor10 %
Isolationswiderstand0.1 GΩ
KeramiktypX7R Klasse II 
Breite1.25 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung50 V
–
–
–
–
Länge2 mm
Höhe1.25 mm
–
Betriebstemperatur -55 °C up to +125 °C
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
FarbeSchwarz 
–
–
–
–
–
–
–
–
–
–
–
Schlüsselweite6 mm
InnengewindeM3 
–
–
BrennbarkeitsklasseUL94 HB 
–
–
–
–
–
–
–
–
–
–
–
–
Länge15 mm
–
–
Betriebstemperatur -30 °C up to +110 °C
VerpackungBeutel 
–Verfügbarkeit prüfen
SPECWR-PHD Kurzschlussbrücken, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
GenderJumper 
KontaktbeschichtungGold 
Kontaktwiderstand30 mΩ
Verpackungseinheit1000 pcs
–
–
–
Nennstrom [1]1 A
–
–
–
–
–
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom3 A
–
–
–
Pins2 
–
–
–
–
Arbeitsspannung200 V (AC)
Betriebstemperatur -25 °C up to +105 °C
VerpackungBeutel 
–Verfügbarkeit prüfen
SPECWR-PHD Kurzschlussbrücken, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
GenderJumper 
KontaktbeschichtungGold 
Kontaktwiderstand20 mΩ
–
–
–
FarbeSchwarz 
–
–
–
–
–
–
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom3 A
–
–
–
Pins1 
–
–
Länge2.44 mm
–
Arbeitsspannung250 V (AC)
Betriebstemperatur -40 °C up to +125 °C
VerpackungBeutel 
–Verfügbarkeit prüfen
SPECWR-PHD Stiftleisten - Einreihig, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
GenderStiftleiste 
KontaktbeschichtungGold 
Kontaktwiderstand20 mΩ
–
–
–
–
–
–
–
–
–
–
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom3 A
–
–
–
Pins2 
TypGerade 
MontageartTHT 
Länge5.08 mm
–
Arbeitsspannung250 V (AC)
Betriebstemperatur -40 °C up to +105 °C
VerpackungBeutel 
–Verfügbarkeit prüfen
SPECWR-PHD Stiftleisten - Einreihig, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
GenderStiftleiste 
KontaktbeschichtungGold 
Kontaktwiderstand20 mΩ
–
–
–
–
–
–
–
–
–
–
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom3 A
–
–
–
Pins3 
TypGerade 
MontageartTHT 
Länge7.62 mm
–
Arbeitsspannung250 V (AC)
Betriebstemperatur -40 °C up to +105 °C
VerpackungBeutel 
–Verfügbarkeit prüfen
SPECWR-PHD Stiftleisten, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
GenderStiftleiste 
KontaktbeschichtungGold 
Kontaktwiderstand20 mΩ
Verpackungseinheit1000 pcs
–
–
–
Nennstrom [1]2 A
–
–
–
–
–
–
Isolationswiderstand1000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom2 A
–
–
–
Pins2 
TypGerade 
MontageartTHT 
Länge4 mm
–
Arbeitsspannung200 V (AC)
Betriebstemperatur -40 °C up to +105 °C
VerpackungBeutel 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit3000 pcs
–
–
–
–
–
Kapazität100 nF
Kapazität±10% 
Bauform0805 
–
Verlustfaktor2.5 %
Isolationswiderstand1 GΩ
KeramiktypX7R Klasse II 
Breite1.25 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung100 V
–
–
–
–
Länge2 mm
Höhe1.25 mm
–
Betriebstemperatur -55 °C up to +125 °C
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit4000 pcs
–
–
–
–
–
Kapazität100 pF
Kapazität±10% 
Bauform0603 
–
Verlustfaktor2.5 %
Isolationswiderstand10 GΩ
KeramiktypX7R Klasse II 
Breite0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung100 V
–
–
–
–
Länge1.6 mm
Höhe0.8 mm
–
Betriebstemperatur -55 °C up to +125 °C
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWP-PLUG REDCUBE Cable Connector for Direct PLUG Terminal, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom [1]120 A
Drahtdurchmesser16 mm²
–
–
–
–
–
–
–
–
–
–
–
Innendurchmesser5.5 mm
Außendurchmesser8.5 mm
–
–
–
–
–
–
Nennstrom120 A
–
–
–
–
–
MontageartCrimp 
–
–
–
Betriebstemperatur -55 °C up to +150 °C
VerpackungLose 
–Verfügbarkeit prüfen
SPECWP-PLUG REDCUBE Cable Connector for Direct PLUG Terminal, –, –
Simu­lation–
Verfügbarkeit
–
Downloads3 Dateien
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom [1]60 A
Drahtdurchmesser6 mm²
–
–
–
–
–
–
–
–
–
–
–
Innendurchmesser3.4 mm
Außendurchmesser6.5 mm
–
–
–
–
–
–
Nennstrom60 A
–
–
–
–
–
MontageartCrimp 
–
–
–
Betriebstemperatur -55 °C up to +150 °C
VerpackungLose 
–Verfügbarkeit prüfen
SPECWP-PLUG REDCUBE Direct Plug Terminal, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
KontaktbeschichtungZinn 
Kontaktwiderstand1 mΩ
–
–
–
FarbeRot 
Nennstrom [1]120 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom120 A
–
–
–
Pins12 
–
MontageartPress-Fit 
–
–
–
Betriebstemperatur -45 °C up to +125 °C
VerpackungLose 
–Verfügbarkeit prüfen
SPECWP-PLUG REDCUBE Direct Plug Terminal, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
KontaktbeschichtungZinn 
Kontaktwiderstand1 mΩ
–
–
–
FarbeSchwarz 
Nennstrom [1]120 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom120 A
–
–
–
Pins12 
–
MontageartPress-Fit 
–
–
–
Betriebstemperatur -45 °C up to +125 °C
VerpackungLose 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Kapazität10 µF
Kapazität±10% 
Bauform1206 
–
Verlustfaktor10 %
Isolationswiderstand0.005 GΩ
KeramiktypX5R Klasse II 
Breite1.6 mm
Pad Dimension0.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung50 V
–
–
–
–
Länge3.2 mm
Höhe1.6 mm
–
Betriebstemperatur -55 °C up to +85 °C
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
dominante Wellenlänge [typ.]605 nm
Emittierte FarbeBernstein 
Spitzen-Wellenlänge [typ.]610 nm
Lichtstärke [typ.]130 mcd
Durchlassspannung [typ.]2 V
ChiptechnologieAlInGaP 
Abstrahlwinkel Phi 0° [typ.]140 °
–
–
–
Verpackungseinheit4000 pcs
–
–
–
–
–
–
–
Bauform0805 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MontageartSMT 
–
–
–
Betriebstemperatur -40 °C up to +85 °C
VerpackungTape and Reel 
–Verfügbarkeit prüfen
SPECWA-SCRW Linsenkopfschraube M3 mit Kreuzschlitz, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
Verpackungseinheit2000 pcs
–
–
FarbeNatur 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
BrennbarkeitsklasseUL94 V-0 
–
–
–
–
–
–
–
–
–
–
–
–
Länge6 mm
–
–
Betriebstemperatur -30 °C up to +85 °C
VerpackungLose 
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Kapazität220 nF
Kapazität±5% 
Bauform0603 
–
Verlustfaktor10 %
Isolationswiderstand2.3 GΩ
KeramiktypX7R Klasse II 
Breite0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung50 V
–
–
–
–
Länge1.6 mm
Höhe0.8 mm
–
Betriebstemperatur -55 °C up to +125 °C
Verpackung7" Tape & Reel 
–Verfügbarkeit prüfen
SPECWP-PLUG REDCUBE Direct Plug Terminal, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
KontaktbeschichtungZinn 
Kontaktwiderstand1 mΩ
–
–
–
FarbeBlau 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennstrom120 A
–
–
–
Pins12 
–
MontageartPress-Fit 
–
–
–
Betriebstemperatur -45 °C up to +125 °C
VerpackungLose 
–Verfügbarkeit prüfen