IC-Hersteller NXP

IC-Hersteller (108)

NXP S32K312 | Demoboard FRDM-A-S32K312

FRDM Automotive S32K312 Development Board for General Purpose

Details

TopologieFPGA
IC-Revision1

Beschreibung

The FRDM-A-S32K312 is a development board for general-purpose industrial and automotive applications.Based on the 32-bit Arm® Cortex®-M7 S32K3 microcontroller unit (MCU) in a 172 High Density Quad Flat Package (HDQFP) package, the FRDM-A-S32K312 offers a single-core mode, Hardware Security Engine (HSE), over-the-air (OTA) support, advanced connectivity and low-power.The FRDM-A-S32K312 offers a standard-based form factor compatible with the Arduino® UNO pin layout, providing a broad range of expansion board options for quick application prototyping and demonstration.

Eigenschaften

Hardware FeaturesPower supply switchMCU voltage measurementUser red-green-blue (RGB) LED2x user push-buttonsSoftware FeaturesFree-of-charge real-time drivers for AUTomotive Open System ARchitecture (AUTOSAR®) and non-AUTOSAR use and ASIL D-compliantConfiguration tools for both AUTOSAR® and non-AUTOSAR usersFree-of-charge security firmware: Secure Hardware Extension (SHE)+ compliant, NXP-supplied, designed for International Organization for Standardization (ISO) 21434 compliantS32 Safety Software Framework (SAF): Six fault-detection and reaction librariesFree-of-charge Safety Peripheral Drivers (SPD)Structural Core Self-Test (SCST)Free-of-charge Inter-Platform Communication Framework (IPCF): Middleware for multicore, multi-OS communication in single- and multichip systemsFree-of-charge Model-Based Design Toolbox for MATLAB®: NXP-supplied plug-in for Simulink® environmentCompatibilityArduino UNO pinout compatible with expansion "shield" supportExpansion options using the DEVKIT-MOTORGD and DEVKIT-COMM boardsInterfacesOn-board Controller Area Network Flexible Data-rate (CAN FD)On-board LINSerial Wire Debug/Joint Test Action Group (SWD/JTAG) debug interface for S32K3 debuggerEnablementFree-of-charge S32 Design Studio Integrated Development Environment (IDE) (Eclipse, GNU Compiler Collection (GCC) and debugger) and S32 Config Tool (Pins, Clocks and Peripherals) with third-party compilers and debuggers

Typische Anwendungen

  • Airbag and Crash Detection, Battery Management System (BMS), Electric Pumps, Heating Ventilation and Air Conditioning (HVAC)

Weiterführende Informationen

Von NXP freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L(µH)
IR(A)
ISAT(mA)
RDC max.(mΩ)
fres(MHz)
Montageart
ISAT,10%(A)
ISAT,30%(A)
IRP,40K(A)
λDom typ.(nm)
Emittierte Farbe
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chiptechnologie
2θ50% typ.(°)
Z @ 100 MHz(Ω)
Zmax(Ω)
RDC(Ω)
Typ
C
Tol. C
VR(V (DC))
Bauform
Betriebstemperatur
DF(%)
RISO
Keramiktyp
L(mm)
B(mm)
H(mm)
Fl(mm)
Verpackung
Betätigungskraft(g)
Elektrische Lebensdauer(Cycles)
Actuator-Farbe
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
Anwendung
Interface typ
Gender
Pins
Leiterplattendicke(mm)
Arbeitsspannung(V (AC))
G(mm)
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-PMCI Power Molded Chip Induktivität, 1 µH, 3.15 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität1 µH
Nennstrom3.15 A
Sättigungsstrom2500 mA
Gleichstromwiderstand60 mΩ
Eigenresonanzfrequenz95 MHz
MontageartSMT 
Sättigungsstrom 11.95 A
Sättigungsstrom @ 30%4.25 A
Performance Nennstrom3.15 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Bauform201610 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
Länge2 mm
Breite1.6 mm
Höhe1 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–Verfügbarkeit prüfen
SPECWE-PDA SMT-Speicherdrossel, 4.7 µH, 2.4 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität4.7 µH
Nennstrom2.4 A
Sättigungsstrom3100 mA
Gleichstromwiderstand79 mΩ
Eigenresonanzfrequenz52 MHz
MontageartSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Bauform7332 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
Länge7.3 mm
Breite7.3 mm
Höhe3.2 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–Verfügbarkeit prüfen
SPECWE-MAIA SMT Speicherdrossel, 10 µH, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität10 µH
–
–
Gleichstromwiderstand70.2 mΩ
Eigenresonanzfrequenz13 MHz
MontageartSMT 
Sättigungsstrom 13.25 A
Sättigungsstrom @ 30%6.6 A
Performance Nennstrom4.3 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Bauform5030 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
Länge5.4 mm
Breite5.4 mm
Höhe3.1 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
MontageartSMT 
–
–
–
dominante Wellenlänge [typ.]625 nm
Emittierte FarbeRot 
Spitzen-Wellenlänge [typ.]630 nm
Lichtstärke [typ.]250 mcd
Durchlassspannung [typ.]2 V
ChiptechnologieAlInGaP 
Abstrahlwinkel Phi 0° [typ.]140 °
–
–
–
–
–
–
–
Bauform0603 
Betriebstemperatur -40 °C up to +85 °C
–
–
–
Länge1.6 mm
Breite0.8 mm
Höhe0.7 mm
–
VerpackungTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-ASLI Aluminium-Elektrolytkondensatoren, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
MontageartV-Chip SMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Kapazität47 µF
Kapazität±20% 
Nennspannung50 V (DC)
Bauform6.3 x 7.7 
Betriebstemperatur -55 °C up to +105 °C
Verlustfaktor12 %
Isolationswiderstand2.12766 MΩ
–
Länge7.7 mm
Breite6.6 mm
–
–
Verpackung15" Tape & Reel 
–
–
–
Endurance 2000
Rippelstrom230 mA
Impedanz700 mΩ
Leckstrom23.5 µA
Durchmesser6.3 mm
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Kapazität10 nF
Kapazität±10% 
Nennspannung16 V (DC)
Bauform0402 
Betriebstemperatur -55 °C up to +125 °C
Verlustfaktor3.5 %
Isolationswiderstand10 GΩ
KeramiktypX7R Klasse II 
Länge1 mm
Breite0.5 mm
Höhe0.5 mm
Pad Dimension0.25 mm
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Kapazität2.2 nF
Kapazität±10% 
Nennspannung25 V (DC)
Bauform0402 
Betriebstemperatur -55 °C up to +125 °C
Verlustfaktor3.5 %
Isolationswiderstand10 GΩ
KeramiktypX7R Klasse II 
Länge1 mm
Breite0.5 mm
Höhe0.5 mm
Pad Dimension0.25 mm
Verpackung7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWR-PHD Stiftleisten - Einreihig, –, 3 A
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Nennstrom3 A
–
–
–
MontageartTHT 
–
–
–
–
–
–
–
–
–
–
–
–
–
TypGerade 
–
–
–
–
Betriebstemperatur -40 °C up to +105 °C
–
Isolationswiderstand1000 MΩ
–
Länge7.62 mm
–
–
–
VerpackungBeutel 
–
–
–
–
–
–
–
–
–
–
GenderStiftleiste 
Pins3 
–
Arbeitsspannung250 V (AC)
–
–Verfügbarkeit prüfen
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, 2 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Nennstrom2 A
–
–
–
MontageartSMT 
–
–
–
–
–
–
–
–
–
–
Impedanz @ 100 MHz120 Ω
Maximale Impedanz180 Ω
Gleichstromwiderstand0.05 Ω
TypHochstrom 
–
–
–
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
–
–
–
Länge1.6 mm
Breite0.8 mm
Höhe0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, 3 A
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Nennstrom3 A
–
–
–
MontageartSMT 
–
–
–
–
–
–
–
–
–
–
Impedanz @ 100 MHz330 Ω
Maximale Impedanz375 Ω
Gleichstromwiderstand0.05 Ω
TypHochstrom 
–
–
–
Bauform0805 
Betriebstemperatur -55 °C up to +125 °C
–
–
–
Länge2 mm
Breite1.2 mm
Höhe0.9 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWS-TASV SMT Washable Tact Switch 4.1 x 2.8 mm, –, 0.05 A
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Nennstrom0.05 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung32 V (DC)
–
Betriebstemperatur -55 °C up to +125 °C
–
Isolationswiderstand1000 MΩ
–
–
–
Höhe1.9 mm
–
VerpackungTape and Reel 
Betätigungskraft300 g
Elektrische Lebensdauer150000 Cycles
Actuator farbeWeiß 
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWR-USB Type C Steckverbinder, –, 5 A
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
Nennstrom5 A
–
–
–
MontageartSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
TypHorizontal 
–
–
–
–
Betriebstemperatur -40 °C up to +85 °C
–
Isolationswiderstand100 MΩ
–
–
–
–
–
VerpackungTape and Reel 
–
–
–
–
–
–
–
–
AnwendungUSB 2.0 
Interface typType C 
GenderBuchse 
Pins16 
Leiterplattendicke0.8 mm
Arbeitsspannung48 V (AC)
Pin Länge0.95 mm
–Verfügbarkeit prüfen