IC-Hersteller Microchip

IC-Hersteller (108)

Microchip PAC1952-2 | Demoboard PAC1952-2 BMS Controller

Single/Multi-Channel Power Monitor with Accumulator, 32V Full-Scale Range

Details

TopologieBattery Management System
Eingangsspannung32 V
IC-Revision2

Beschreibung

The PAC1951/2/3/4 family of products are comprisedof one, two, three and four-channel energy monitorswith bus voltage monitors and current sense amplifiersthat feed high-resolution ADCs. There are two versionsof PAC195X: PAC195X-1 devices for high-side currentsensing and PAC195X-2 devices for high-side orlow-side current sensing or floating VBUS applications.Digital circuitry performs power calculations andenergy accumulation. This enables energy monitoringwith integration periods up to one year or longer. Busvoltage, sense resistor voltage and accumulatedproportional power are stored in registers for retrievalby the system host or embedded controller.PAC1951/2/3/4 has a set of digital comparators thatallow the user to detect over/undervoltage,over/undercurrent and overpower against userprogrammed limits for each channel and generate anALERT when the threshold is exceeded.The sampling rate and energy integration period can becontrolled over SMBus or I2C. Active channel selection,single-shot measurements and other controls are alsoconfigurable by the SMBus or I2C. PAC1951/2/3/4 usesreal-time calibration to minimize the offset error. Noinput filters are required for this device.

Eigenschaften

  • High-Side/Low-Side Current Monitor with One, Two, Three or Four Channels:
  • Simultaneous Sampling of VBUS and VSENSE with Two Independent 16-bit ADC
  • 100 mV Full-Scale Range (FSR) for Current Sense Voltage
  • Programmable FSR: -50 mV to +50 mV
  • 16-bit Resolution for Current Measurements
  • External Sense Resistor Sets the Full-Scale Current Range
  • Very Low Input Current Simplifies Routing
  • Voltage Monitor with Wide VBUS Range:
  • 0V to 32V FSR
  • 16V Programmable VBUS Option
  • 16-bit RESOLUTION for Voltage Measurements
  • VSOURCE Can Be Applied Before VDD Is Applied
  • Real-Time Auto-Calibration of Offset Error for Voltage and Current
  • 1% Power Measurement Accuracy over a Wide Dynamic Range
  • On-Chip Accumulation of 30-bit Power Results for Energy Measurement:
  • User Programmable Sampling Rates of 8, 64, 256 and 1,024 sps
  • 5,120 sps for a Single Channel in Burst Mode
  • 2.7V to 5.5V Supply Operation:
  • 1.62 to 5.5V capable I2C/SMBus and digital I/O
  • SMBus 3.1 and I2C Fast Mode Plus, 1 Mbps
  • High-Speed Mode (3.4 Mbps)
  • SMBus Address – 16 Options, Set with Resistor
  • ALERT on Conversion Complete
  • ALERT on Over/Undervoltage and Current or Overpower Conditions
  • Coulomb Counting: When Selected, Accumulator Gathers VSENSE Values
  • 8X Averaging Mode for Single-Shot Measurements to Reduce Noise and Offset
  • Two Independent ALERT/GPIO Pins
  • AEC-Q100 Qualified (VQFN)

Typische Anwendungen

  • Automotive
  • Networking
  • Industrial
  • Low Voltage BMS

Weiterführende Informationen

Von Microchip freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
λDom typ.(nm)
Emittierte Farbe
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chiptechnologie
2θ50% typ.(°)
Vin
VOut1(V (DC))
IOut1(A)
Isolierungstyp
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
B(mm)
H(mm)
Montageart
Pins
IR(mA)
Arbeitsspannung(V (AC))
Betriebstemperatur
Verpackung
Z @ 100 MHz(Ω)
Zmax(Ω)
Testbedingung Zmax
IR 2(mA)
RDC max.(Ω)
Typ
L1(µH)
L2(µH)
n
IR 1(mA)
IR 1(mA)
ISAT 1(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
RDC1 max(mΩ)
RDC2 max(mΩ)
RDC 1(Ω)
RDC 2(Ω)
fres 1(MHz)
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Grün
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
dominante Wellenlänge [typ.]525 nm
Emittierte FarbeGrün 
Spitzen-Wellenlänge [typ.]515 nm
Lichtstärke [typ.]430 mcd
Durchlassspannung [typ.]3.2 V
ChiptechnologieInGaN 
Abstrahlwinkel Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
Länge1.6 mm
Breite0.8 mm
Höhe0.7 mm
MontageartSMT 
–
–
–
Betriebstemperatur -40 °C up to +85 °C
VerpackungTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Rot
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
dominante Wellenlänge [typ.]625 nm
Emittierte FarbeRot 
Spitzen-Wellenlänge [typ.]630 nm
Lichtstärke [typ.]250 mcd
Durchlassspannung [typ.]2 V
ChiptechnologieAlInGaP 
Abstrahlwinkel Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
Länge1.6 mm
Breite0.8 mm
Höhe0.7 mm
MontageartSMT 
–
–
–
Betriebstemperatur -40 °C up to +85 °C
VerpackungTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-CBF SMT-Ferrit, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
ProduktserieWE-CBF SMT-Ferrit
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Länge1.6 mm
Breite0.8 mm
Höhe0.8 mm
MontageartSMT 
–
Nennstrom300 mA
–
Betriebstemperatur -55 °C up to +125 °C
–
Impedanz @ 100 MHz300 Ω
Maximale Impedanz1500 Ω
Maximale Impedanz250 MHz 
Nennstrom 2750 mA
Gleichstromwiderstand0.35 Ω
TypHochgeschwindigkeit 
–
–
–
Nennstrom [1]300 mA
Nennstrom 1300 mA
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-CBF SMT-Ferrit, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
ProduktserieWE-CBF SMT-Ferrit
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Länge3.2 mm
Breite1.6 mm
Höhe1.1 mm
MontageartSMT 
–
Nennstrom1500 mA
–
Betriebstemperatur -55 °C up to +125 °C
–
Impedanz @ 100 MHz600 Ω
Maximale Impedanz650 Ω
Maximale Impedanz80 MHz 
Nennstrom 22500 mA
Gleichstromwiderstand0.07 Ω
TypHochstrom 
–
–
–
Nennstrom [1]2500 mA
Nennstrom 11500 mA
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-DPC HV SMT-Doppeldrossel, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Induktivität47 µH
Prüfspannung1500 V (AC)
Länge5.2 mm
Breite5.2 mm
Höhe3.1 mm
–
–
Nennstrom600 mA
–
Betriebstemperatur -40 °C up to +125 °C
–
–
–
–
Nennstrom 2600 mA
Gleichstromwiderstand1.2 Ω
–
Induktivität 147 µH
Induktivität 247 µH
Übersetzungsverhältnis1:1 
–
Nennstrom 1600 mA
Sättigungsstrom [1]0.7 A
Gleichstromwiderstand 1840 mΩ
Gleichstromwiderstand 2840 mΩ
Gleichstromwiderstand 11200 mΩ
Gleichstromwiderstand 21200 mΩ
–
–
Eigenresonanzfrequenz [1]18 MHz
–Verfügbarkeit prüfen
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Input Voltage 5 V (DC)
Ausgangsspannung 15 V (DC)
Ausgangsstrom 10.75 A
IsolierungstypFunktional 
Switching Frequency 300 - 620
Spannung-µSekunde11 Vµs
Übersetzungsverhältnis1:1.1 
Induktivität475 µH
Prüfspannung2500 V (AC)
Länge6.73 mm
Breite10.2 mm
Höhe4.19 mm
MontageartSMT 
–
–
–
Betriebstemperatur -40 °C up to +125 °C
VerpackungTape and Reel 
–
–
–
–
–
–
–
–
Übersetzungsverhältnis1:1.1 
–
–
–
–
–
–
–
Gleichstromwiderstand 10.31 Ω
Gleichstromwiderstand 20.33 Ω
–
–Verfügbarkeit prüfen
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Input Voltage 5 V (DC)
Ausgangsspannung 15 V (DC)
Ausgangsstrom 10.6 A
IsolierungstypFunktional 
Switching Frequency 300 - 620
Spannung-µSekunde11 Vµs
Übersetzungsverhältnis1:1.3 
Induktivität475 µH
Prüfspannung2500 V (AC)
Länge6.73 mm
Breite10.2 mm
Höhe4.19 mm
MontageartSMT 
–
–
–
Betriebstemperatur -40 °C up to +125 °C
VerpackungTape and Reel 
–
–
–
–
–
–
–
–
Übersetzungsverhältnis1:1.3 
–
–
–
–
–
–
–
Gleichstromwiderstand 10.31 Ω
Gleichstromwiderstand 20.37 Ω
–
–Verfügbarkeit prüfen
SPECWR-PHD Stiftleisten - Einreihig, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Länge5.08 mm
–
–
MontageartTHT 
Pins2 
Nennstrom3000 mA
Arbeitsspannung250 V (AC)
Betriebstemperatur -40 °C up to +105 °C
VerpackungBeutel 
–
–
–
–
–
TypGerade 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWR-PHD Stiftleisten - Einreihig, –, –

Anstehende PCN

Aufgrund einer anstehenden PCN wird in Kürze eine Änderung am Bauteil durchgeführt. Anbei finden Sie die entsprechende PCN. Bei weiteren Fragen wenden Sie sich bitte an Ihren Vertriebsmitarbeiter.

Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Länge15.24 mm
–
–
MontageartTHT 
Pins6 
Nennstrom3000 mA
Arbeitsspannung250 V (AC)
Betriebstemperatur -40 °C up to +105 °C
VerpackungBeutel 
–
–
–
–
–
TypAbgewinkelt 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen
SPECWE-PPTI Push-Pull Transformers, –, –

Anstehende PCN

Aufgrund einer anstehenden PCN wird sich in Kürze das Datenblatt des ausgewählten Produktes ändern. Anbei finden Sie das neue Datenblatt, sowie das noch gültige Datenblatt. Bei weiteren Fragen wenden Sie sich bitte an Ihren Vertriebsmitarbeiter.

Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Input Voltage 4.5 - 5.5 V (DC)
Ausgangsspannung 15 V (DC)
Ausgangsstrom 11 A
IsolierungstypFunktional 
Switching Frequency 400 - 700
Spannung-µSekunde8.6 Vµs
Übersetzungsverhältnis1:1.1 
Induktivität72 µH
Prüfspannung2500 V (AC)
Länge8.3 mm
Breite12.6 mm
Höhe4.1 mm
MontageartSMT 
–
–
–
Betriebstemperatur -40 °C up to +125 °C
VerpackungTape and Reel 
–
–
–
–
–
–
–
–
Übersetzungsverhältnis1:1.1 
–
–
–
–
–
–
–
Gleichstromwiderstand 10.09 Ω
Gleichstromwiderstand 20.09 Ω
–
–Verfügbarkeit prüfen