 | 691361300002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 361 - 3.81 mm Vertical | 612690 691002
| |
 | 691363310002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3633 - 3.81 mm Horizontal with hook on Wire Side | – | |
 | 691364300002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 3643 - 3.81 mm Vertical with flanges screw | – | |
 | 691365310002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3653 - 3.81 mm Horizontal with Flanges and Hook on Wire Side | – | |
 | 691366310002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3663 - 3.81 mm Horizontal with Hook on Back Side | – | |
 | 691367310002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3673 - 3.81 mm Horizontal with Flanges and Hook on Back Side | – | |
 | 691368300002B | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Vertical | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 368B - 3.81 mm Screwless Vertical | – | |
 | 691358310002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | WR-TBL Series 3583 - 3.81 mm Horizontal IDC Plug | – | |
 | 691359340002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | WR-TBL Series 3593 - 3.81 mm Horizontal IDC Plug with Flanges | – | |
 | 691348300002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 3483 - 3.81 mm Reversed Gender Plug Vertical Entry | 691001
| |
 | 691349340002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 3493 - 3.81 mm Vertical Reversed Plug with Flanges | 691001
| |
 | 691304330002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Plug Screwless Push In | Cable | No | Vertical | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 3043 - 3.81 mm Vertical Entry Plug Screwless 1.3 mm 2 Cable | 691002
| |
 | 691304300002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Vertical | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile | 612690 691002
| |
![]() | 691316310002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Plug with Rising Cage Clamp | Cable | Yes | Horizontal Cable Entry | 28 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 3163 - Plug with Rising Cage Clamp 3.81mm pitch - Modular Horizontal cable entry - Cable | – | |
 | 691361300003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 361 - 3.81 mm Vertical | – | |
 | 691363310003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3633 - 3.81 mm Horizontal with hook on Wire Side | 691002
| |
 | 691364300003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 3643 - 3.81 mm Vertical with flanges screw | – | |
 | 691365310003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | PCB | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3653 - 3.81 mm Horizontal with Flanges and Hook on Wire Side | – | |
 | 691366310003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3663 - 3.81 mm Horizontal with Hook on Back Side | 691002
| |
 | 691367310003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3673 - 3.81 mm Horizontal with Flanges and Hook on Back Side | 691002
| |
 | 691368300003B | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | Cable | No | Vertical | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 368B - 3.81 mm Screwless Vertical | – | |
 | 691358310003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | WR-TBL Series 3583 - 3.81 mm Horizontal IDC Plug | 691002
| |
 | 691359340003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | WR-TBL Series 3593 - 3.81 mm Horizontal IDC Plug with Flanges | – | |
 | 691348300003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 3483 - 3.81 mm Reversed Gender Plug Vertical Entry | 691002
| |
 | 691349340003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 3493 - 3.81 mm Vertical Reversed Plug with Flanges | – | |
 | 691304330003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Plug Screwless Push In | Cable | No | Vertical | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 3043 - 3.81 mm Vertical Entry Plug Screwless 1.3 mm 2 Cable | – | |
 | 691304300003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | Cable | No | Vertical | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile | – | |
![]() | 691316310003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Plug with Rising Cage Clamp | Cable | Yes | Horizontal Cable Entry | 28 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 3163 - Plug with Rising Cage Clamp 3.81mm pitch - Modular Horizontal cable entry - Cable | – | |
 | 691361300004 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 361 - 3.81 mm Vertical | – | |
 | 691363310004 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3633 - 3.81 mm Horizontal with hook on Wire Side | – | |
 | 691364300004 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 3643 - 3.81 mm Vertical with flanges screw | – | |
 | 691365310004 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3653 - 3.81 mm Horizontal with Flanges and Hook on Wire Side | – | |
 | 691366310004 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3663 - 3.81 mm Horizontal with Hook on Back Side | – | |
 | 691367310004 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3673 - 3.81 mm Horizontal with Flanges and Hook on Back Side | – | |
 | 691368300004B | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Vertical | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 368B - 3.81 mm Screwless Vertical | – | |
 | 691358310004 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | WR-TBL Series 3583 - 3.81 mm Horizontal IDC Plug | – | |
 | 691359340004 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | WR-TBL Series 3593 - 3.81 mm Horizontal IDC Plug with Flanges | – | |
 | 691348300004 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 3483 - 3.81 mm Reversed Gender Plug Vertical Entry | – | |
 | 691349340004 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 3493 - 3.81 mm Vertical Reversed Plug with Flanges | – | |
 | 691304330004 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Plug Screwless Push In | Cable | No | Vertical | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 3043 - 3.81 mm Vertical Entry Plug Screwless 1.3 mm 2 Cable | – | |
 | 691304300004 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Vertical | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile | – | |
 | 691361300005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 361 - 3.81 mm Vertical | – | |
 | 691363310005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3633 - 3.81 mm Horizontal with hook on Wire Side | – | |
 | 691364300005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 3643 - 3.81 mm Vertical with flanges screw | – | |
 | 691365310005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3653 - 3.81 mm Horizontal with Flanges and Hook on Wire Side | – | |
 | 691366310005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3663 - 3.81 mm Horizontal with Hook on Back Side | – | |
 | 691367310005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3673 - 3.81 mm Horizontal with Flanges and Hook on Back Side | – | |
 | 691368300005B | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Vertical | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 368B - 3.81 mm Screwless Vertical | – | |
 | 691358310005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | WR-TBL Series 3583 - 3.81 mm Horizontal IDC Plug | – | |
 | 691359340005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | WR-TBL Series 3593 - 3.81 mm Horizontal IDC Plug with Flanges | – | |
 | 691348300005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 3483 - 3.81 mm Reversed Gender Plug Vertical Entry | – | |
 | 691349340005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 3493 - 3.81 mm Vertical Reversed Plug with Flanges | – | |
 | 691304330005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Plug Screwless Push In | Cable | No | Vertical | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 3043 - 3.81 mm Vertical Entry Plug Screwless 1.3 mm 2 Cable | – | |
 | 691304300005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Vertical | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile | – | |
 | 691361300006 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 361 - 3.81 mm Vertical | – | |
 | 691363310006 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3633 - 3.81 mm Horizontal with hook on Wire Side | – | |
 | 691364300006 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 3643 - 3.81 mm Vertical with flanges screw | – | |
 | 691365310006 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3653 - 3.81 mm Horizontal with Flanges and Hook on Wire Side | – | |
 | 691366310006 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3663 - 3.81 mm Horizontal with Hook on Back Side | – | |
 | 691367310006 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3673 - 3.81 mm Horizontal with Flanges and Hook on Back Side | – | |
 | 691368300006B | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Vertical | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 368B - 3.81 mm Screwless Vertical | – | |
 | 691358310006 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | WR-TBL Series 3583 - 3.81 mm Horizontal IDC Plug | – | |
 | 691359340006 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | WR-TBL Series 3593 - 3.81 mm Horizontal IDC Plug with Flanges | – | |
 | 691348300006 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 3483 - 3.81 mm Reversed Gender Plug Vertical Entry | – | |
 | 691349340006 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 3493 - 3.81 mm Vertical Reversed Plug with Flanges | – | |
 | 691304330006 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Plug Screwless Push In | Cable | No | Vertical | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 3043 - 3.81 mm Vertical Entry Plug Screwless 1.3 mm 2 Cable | – | |
 | 691304300006 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Vertical | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile | – | |
 | 691361300007 | SPEC
| 4 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 361 - 3.81 mm Vertical | – | |
 | 691368300007B | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Vertical | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 368B - 3.81 mm Screwless Vertical | – | |
 | 691304330007 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Plug Screwless Push In | Cable | No | Vertical | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 3043 - 3.81 mm Vertical Entry Plug Screwless 1.3 mm 2 Cable | – | |
 | 691363310007 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3633 - 3.81 mm Horizontal with hook on Wire Side | – | |
 | 691348300007 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 3483 - 3.81 mm Reversed Gender Plug Vertical Entry | – | |
 | 691349340007 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 3493 - 3.81 mm Vertical Reversed Plug with Flanges | – | |
 | 691358310007 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | WR-TBL Series 3583 - 3.81 mm Horizontal IDC Plug | – | |
 | 691359340007 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | WR-TBL Series 3593 - 3.81 mm Horizontal IDC Plug with Flanges | – | |
 | 691364300007 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 3643 - 3.81 mm Vertical with flanges screw | – | |
 | 691365310007 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3653 - 3.81 mm Horizontal with Flanges and Hook on Wire Side | – | |
 | 691366310007 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3663 - 3.81 mm Horizontal with Hook on Back Side | – | |
 | 691367310007 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3673 - 3.81 mm Horizontal with Flanges and Hook on Back Side | – | |
 | 691304300007 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Vertical | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile | – | |
 | 691361300008 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 361 - 3.81 mm Vertical | – | |
 | 691363310008 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3633 - 3.81 mm Horizontal with hook on Wire Side | – | |
 | 691364300008 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 3643 - 3.81 mm Vertical with flanges screw | – | |
 | 691365310008 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3653 - 3.81 mm Horizontal with Flanges and Hook on Wire Side | – | |
 | 691366310008 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3663 - 3.81 mm Horizontal with Hook on Back Side | – | |
 | 691367310008 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Horizontal | 16 to 28 (AWG) 1.31 to 0.0810 (mm²) | WR-TBL Series 3673 - 3.81 mm Horizontal with Flanges and Hook on Back Side | – | |
 | 691368300008B | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Vertical | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 368B - 3.81 mm Screwless Vertical | – | |
 | 691358310008 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | WR-TBL Series 3583 - 3.81 mm Horizontal IDC Plug | – | |
 | 691359340008 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Horizontal | 20 to 22 (AWG) 0.518 to 0.326 (mm²) | WR-TBL Series 3593 - 3.81 mm Horizontal IDC Plug with Flanges | – | |
 | 691348300008 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 3483 - 3.81 mm Reversed Gender Plug Vertical Entry | – | |
 | 691349340008 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | WR-TBL Series 3493 - 3.81 mm Vertical Reversed Plug with Flanges | – | |
 | 691304330008 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Plug Screwless Push In | Cable | No | Vertical | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 3043 - 3.81 mm Vertical Entry Plug Screwless 1.3 mm 2 Cable | – | |
 | 691304300008 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Vertical | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile | – | |
 | 691361300009 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 361 - 3.81 mm Vertical | – | |
 | 691368300009B | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Pluggable | Cable | No | Vertical | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 368B - 3.81 mm Screwless Vertical | – | |
 | 691304300009 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Pluggable | Cable | No | Vertical | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile | – | |
 | 691361300010 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 361 - 3.81 mm Vertical | – | |
 | 691368300010B | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Pluggable | Cable | No | Vertical | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 368B - 3.81 mm Screwless Vertical | – | |
 | 691304300010 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Pluggable | Cable | No | Vertical | 16 to 24 (AWG) 1.31 to 0.205 (mm²) | WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile | – | |
 | 691361300011 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | WR-TBL Series 361 - 3.81 mm Vertical | – | |