WR-TBL Series 3163 - Plug with Rising Cage Clamp 3.81mm pitch - Modular Horizontal cable entry - Cable NEW
General Information | |
---|---|
Operating Temperature | -40 °C up to +115 °C |
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Phosphor Bronze |
Contact Plating | Tin over Nickel |
Cage Material | Brass |
Cage Plating | nickel |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Electrical Properties | |
---|---|
IR | 10 A |
Working Voltage | 300 V (AC) |
Withstanding Voltage | 1600 V (AC) |
Contact Resistance | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 5 up to 6 (mm) |
Screw | M2 |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 28 to 16 (AWG) |
Solid Wire Section (Metric) | 0.2 to 1 (mm²) |
Stranded Wire Section (AWG) | 28 to 16 (AWG) |
Stranded Wire Section (Metric) | 0.2 to 1 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|
691316310002 | SPEC | – | 2 | Plug with Rising Cage Clamp | Cable | Yes | Horizontal Cable Entry | 28 to 16 (AWG) 0.2 to 1 (mm²) | |
691316310003 | SPEC | – | 3 | Plug with Rising Cage Clamp | Cable | Yes | Horizontal Cable Entry | 28 to 16 (AWG) 0.2 to 1 (mm²) |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|