LTSpice files
Characteristics
- General purpose product series
- Ceramic: X5R (Class II), X7R (Class II)
- Temperature coefficient:
±15 % for X5R and X7R - Termination: Cu/Ni/Sn
Reference Designs
- RD001 6 W Bipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
- RD002 6 W Unipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Coupling
- Decoupling
- Bypass
- Smoothing
- Filtering
- Resonant circuit
Application Notes
- ANP007 Effective USB 3.1 filtering and protection
- ANP062 LC Filter Design With MLCCs: Why The Applied Voltage Matters
- ANP085 Single Pair Ethernet for Industrial Applications
- ANP098 Effect of layout, vias and design on the blocking quality of filter capacitors
- ANP101 RF Gain Block Amplifier with Integrated Ferrite Bead for Broadband Operation
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP114 Voltage and Frequency Dependence of Ferroelectric Class 2 Multilayer Ceramic Capacitors
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP122 Gigabit PoE Interface from an EMC perspective
- ANP123 Long- and Short-Term Voltage Dependence of Ferroelectric Class 2 MLCCs
- SN011 Why does the capacity of MLCCs change
Products
All
0201
0402
0603
0805
1206
1210
Order Code | Datasheet | Simulation | Downloads | Status | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Filter Stick | Filter Bag | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012104004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±20% | 6.3 | 0201 | -55 °C up to +85 °C | 10 | 10 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012105001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 10 | 1 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012104003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±20% | 6.3 | 0201 | -55 °C up to +85 °C | 15 | 0.5 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012104009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 6.3 | 0201 | -55 °C up to +85 °C | 10 | 0.5 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012105002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 10 | 0.5 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012104010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 6.3 | 0201 | -55 °C up to +85 °C | 15 | 0.2 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012105003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 10 | 0.3 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012105004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 10 | 0.2 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012206001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 6.3 | 0603 | -55 °C up to +125 °C | 10 | 0.2 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012106001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 10 | 0.2 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012105005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 10 | 0.2 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012106002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 10 | 0.2 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012105006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 15 | 0.1 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 8294851 | 829485 | – | ||
885012206002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 6.3 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012106003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 10 | 0.1 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012104011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±20% | 6.3 | 0201 | -55 °C up to +85 °C | 15 | 0.05 GΩ | X5R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012105007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 20 | 0.02 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012106004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 10 | 0.05 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±10% | 6.3 | 0805 | -55 °C up to +125 °C | 10 | 0.05 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012107001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±20% | 6.3 | 0805 | -55 °C up to +85 °C | 10 | 0.05 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±10% | 6.3 | 1206 | -55 °C up to +125 °C | 10 | 0.05 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012107002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | ±20% | 6.3 | 0805 | -55 °C up to +85 °C | 10 | 0.03 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012105008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 20 | 0.01 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | 885050 | ||
885012106005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±10% | 6.3 | 0805 | -55 °C up to +125 °C | 15 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012107003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±20% | 6.3 | 0805 | -55 °C up to +85 °C | 15 | 0.02 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±10% | 6.3 | 1206 | -55 °C up to +125 °C | 10 | 0.02 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012108001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±20% | 6.3 | 1206 | -55 °C up to +85 °C | 10 | 0.02 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012106025 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±10% | 6.3 | 0603 | -55 °C up to +85 °C | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012106006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 15 | 0.005 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.35 | 7" Tape & Reel | – | – | 885060 | ||
885012207003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±10% | 6.3 | 0805 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012107004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±20% | 6.3 | 0805 | -55 °C up to +85 °C | 15 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012208003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±10% | 6.3 | 1206 | -55 °C up to +125 °C | 10 | 0.005 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012108002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±20% | 6.3 | 1206 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012109001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±20% | 6.3 | 1210 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012105020 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012107005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | ±20% | 6.3 | 0805 | -55 °C up to +85 °C | 15 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012108003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | ±20% | 6.3 | 1206 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012109002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | ±20% | 6.3 | 1210 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012107006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | ±20% | 6.3 | 0805 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | 885070 | ||
885012108004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | ±20% | 6.3 | 1206 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012109003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | ±20% | 6.3 | 1210 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012106033 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 20 | 0.001 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | – | 7" Tape & Reel | – | – | – | ||
885012108005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | ±20% | 6.3 | 1206 | -55 °C up to +85 °C | 10 | 0.001 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | 885080 | ||
885012109004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | ±20% | 6.3 | 1210 | -55 °C up to +85 °C | 10 | 0.001 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | 885080 |
Order Code | Datasheet | Simulation |
---|---|---|
885012104004 | SPEC | |
885012105001 | SPEC | |
885012104003 | SPEC | |
885012104009 | SPEC | |
885012105002 | SPEC | |
885012104010 | SPEC | |
885012105003 | SPEC | |
885012105004 | SPEC | |
885012206001 | SPEC | |
885012106001 | SPEC | |
885012105005 | SPEC | |
885012106002 | SPEC | |
885012105006 | SPEC | |
885012206002 | SPEC | |
885012106003 | SPEC | |
885012104011 | SPEC | |
885012105007 | SPEC | |
885012106004 | SPEC | |
885012207001 | SPEC | |
885012107001 | SPEC | |
885012208001 | SPEC | |
885012107002 | SPEC | |
885012105008 | SPEC | |
885012106005 | SPEC | |
885012207002 | SPEC | |
885012107003 | SPEC | |
885012208002 | SPEC | |
885012108001 | SPEC | |
885012106025 | SPEC | |
885012106006 | SPEC | |
885012207003 | SPEC | |
885012107004 | SPEC | |
885012208003 | SPEC | |
885012108002 | SPEC | |
885012109001 | SPEC | |
885012105020 | SPEC | |
885012107005 | SPEC | |
885012108003 | SPEC | |
885012109002 | SPEC | |
885012107006 | SPEC | |
885012108004 | SPEC | |
885012109003 | SPEC | |
885012106033 | SPEC | |
885012108005 | SPEC | |
885012109004 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Filter Stick | Filter Bag | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible
Videos
#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors
Videos
#askLorandt explains: LTspice DC-Bias Simulation for Capacitors
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them