General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Phosphor Bronze |
Contact Plating | Tin |
Wire Guard Material | Stainless Steel |
Electrical Properties | |
---|---|
IR | 10 A |
IR cULus | 10 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 6 up to 7 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 12 to 26 (AWG) |
Solid Wire Section (Metric) | 3.31 to 0.129 (mm²) |
Stranded Wire Section (AWG) | 12 to 26 (AWG) |
Stranded Wire Section (Metric) | 3.31 to 0.129 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|
691353500002 | SPEC | 3 files | 2 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500003 | SPEC | 3 files | 3 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500004 | SPEC | 3 files | 4 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500005 | SPEC | 3 files | 5 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500006 | SPEC | 3 files | 6 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500007 | SPEC | 3 files | 7 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500008 | SPEC | 3 files | 8 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500009 | SPEC | 3 files | 9 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500010 | SPEC | 3 files | 10 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500011 | SPEC | 3 files | 11 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500012 | SPEC | 3 files | 12 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500013 | SPEC | 3 files | 13 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500014 | SPEC | 3 files | 14 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500015 | SPEC | 3 files | 15 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500016 | SPEC | 3 files | 16 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500017 | SPEC | 3 files | 17 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500018 | SPEC | 3 files | 18 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500019 | SPEC | 3 files | 19 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500020 | SPEC | 3 files | 20 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500021 | SPEC | 3 files | 21 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500022 | SPEC | 3 files | 22 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500023 | SPEC | 3 files | 23 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) | |
691353500024 | SPEC | 3 files | 24 | Pluggable | Cable | No | Vertical | 12 to 26 (AWG) 3.31 to 0.129 (mm²) |
Order Code | Datasheet |
---|---|
691353500002 | SPEC |
691353500003 | SPEC |
691353500004 | SPEC |
691353500005 | SPEC |
691353500006 | SPEC |
691353500007 | SPEC |
691353500008 | SPEC |
691353500009 | SPEC |
691353500010 | SPEC |
691353500011 | SPEC |
691353500012 | SPEC |
691353500013 | SPEC |
691353500014 | SPEC |
691353500015 | SPEC |
691353500016 | SPEC |
691353500017 | SPEC |
691353500018 | SPEC |
691353500019 | SPEC |
691353500020 | SPEC |
691353500021 | SPEC |
691353500022 | SPEC |
691353500023 | SPEC |
691353500024 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 312 - 5.08 mm Open Horizontal PCB Header
WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header
WR-TBL Series 314 - 5.08 mm Close PCB Header
WR-TBL Series 3365 - 5.08 mm Double Level Vertical Header with Flanges
WR-TBL Series 3485 - 5.08 mm Reversed Gender Vertical 3.00 mm 2 Wires
WR-TBL Series 3335 - 5.08 mm Double Level Vertical Male PCB Header with Flanges
WR-TBL Series 311 - 5.08 mm Open Vertical PCB Header
WR-TBL Series 3385 - 5.08 mm Double Level Vertical Male PCB Header
WR-TBL Series 3315 - 5.08 mm Double Level Horizontal Male PCB Header w. Flanges
WR-TBL Series 3195 - 5.08 mm Double Level Horizontal Male PCB Header w. closed Flanges
WR-TBL Series 3355 - 5.08 mm Double Level Modular Horizontal Male PCB Header
WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header
WR-TBL Series 7015B - 5.08 mm Close Vertical PCB Header THR Type