General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Brass |
Contact Plating | Tin |
Electrical Properties | |
---|---|
IR | 20 A |
IR cULus | 20 A |
IR VDE | 20 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
VDE Approval | 40023195 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
691311500102 | SPEC | 6 files | 2 | Pluggable | PCB | No | Vertical | 612690 | |
691311500103 | SPEC | 6 files | 3 | Pluggable | PCB | No | Vertical | – | |
691311500104 | SPEC | 6 files | 4 | Pluggable | PCB | No | Vertical | – | |
691311500105 | SPEC | 6 files | 5 | Pluggable | PCB | No | Vertical | – | |
691311500106 | SPEC | 6 files | 6 | Pluggable | PCB | No | Vertical | – | |
691311500107 | SPEC | 7 files | 7 | Pluggable | PCB | No | Vertical | – | |
691311500108 | SPEC | 6 files | 8 | Pluggable | PCB | No | Vertical | – | |
691311500109 | SPEC | 6 files | 9 | Pluggable | PCB | No | Vertical | – | |
691311500110 | SPEC | 6 files | 10 | Pluggable | PCB | No | Vertical | – | |
691311500111 | SPEC | 6 files | 11 | Pluggable | PCB | No | Vertical | – | |
691311500112 | SPEC | 7 files | 12 | Pluggable | PCB | No | Vertical | – | |
691311500113 | SPEC | 6 files | 13 | Pluggable | PCB | No | Vertical | – | |
691311500114 | SPEC | 6 files | 14 | Pluggable | PCB | No | Vertical | – | |
691311500115 | SPEC | 6 files | 15 | Pluggable | PCB | No | Vertical | – | |
691311500116 | SPEC | 6 files | 16 | Pluggable | PCB | No | Vertical | – | |
691311500117 | SPEC | 6 files | 17 | Pluggable | PCB | No | Vertical | – | |
691311500118 | SPEC | 6 files | 18 | Pluggable | PCB | No | Vertical | – | |
691311500119 | SPEC | 6 files | 19 | Pluggable | PCB | No | Vertical | – | |
691311500120 | SPEC | 6 files | 20 | Pluggable | PCB | No | Vertical | – | |
691311500121 | SPEC | 6 files | 21 | Pluggable | PCB | No | Vertical | – | |
691311500122 | SPEC | 6 files | 22 | Pluggable | PCB | No | Vertical | – | |
691311500123 | SPEC | 6 files | 23 | Pluggable | PCB | No | Vertical | – | |
691311500124 | SPEC | 6 files | 24 | Pluggable | PCB | No | Vertical | – |
Order Code | Datasheet |
---|---|
691311500102 | SPEC |
691311500103 | SPEC |
691311500104 | SPEC |
691311500105 | SPEC |
691311500106 | SPEC |
691311500107 | SPEC |
691311500108 | SPEC |
691311500109 | SPEC |
691311500110 | SPEC |
691311500111 | SPEC |
691311500112 | SPEC |
691311500113 | SPEC |
691311500114 | SPEC |
691311500115 | SPEC |
691311500116 | SPEC |
691311500117 | SPEC |
691311500118 | SPEC |
691311500119 | SPEC |
691311500120 | SPEC |
691311500121 | SPEC |
691311500122 | SPEC |
691311500123 | SPEC |
691311500124 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB Header
WR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header
WR-TBL Series 3405 - 5.08 mm Vertical with Flanges
WR-TBL Series 353 - 5.08 mm Vertical Screwless
WR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side
WR-TBL Series 3445 - 5.08 mm Horizontal with Hook on Back Side
WR-TBL Series 373B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry - Cable
WR-TBL Series 351 - 5.08 mm Vertical
WR-TBL Series 3045 - 5.08 mm - Screwless Plug Vertical Entry without Plastic Latches
Assortments
Articles from this product series can be found in the following assortments: