General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Contact Plating | Tin |
Electrical Properties | |
---|---|
IR | 10 A; 10.5 A |
IR cULus | 10 A |
IR VDE | 10.5 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 2500 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
VDE Approval | 40023195 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
691322310002 | SPEC | 6 files | 2 | Pluggable | PCB | No | Horizontal | 691002 | |
691322310003 | SPEC | 6 files | 3 | Pluggable | PCB | No | Horizontal | – | |
691322310004 | SPEC | 6 files | 4 | Pluggable | PCB | No | Horizontal | – | |
691322310005 | SPEC | 6 files | 5 | Pluggable | PCB | No | Horizontal | – | |
691322310006 | SPEC | 6 files | 6 | Pluggable | PCB | No | Horizontal | – | |
691322310007 | SPEC | 7 files | 7 | Pluggable | PCB | No | Horizontal | – | |
691322310008 | SPEC | 6 files | 8 | Pluggable | PCB | No | Horizontal | – | |
691322310009 | SPEC | 6 files | 9 | Pluggable | PCB | No | Horizontal | – | |
691322310010 | SPEC | 6 files | 10 | Pluggable | PCB | No | Horizontal | – | |
691322310011 | SPEC | 6 files | 11 | Pluggable | PCB | No | Horizontal | – | |
691322310012 | SPEC | 7 files | 12 | Pluggable | PCB | No | Horizontal | – | |
691322310013 | SPEC | 6 files | 13 | Pluggable | PCB | No | Horizontal | – | |
691322310014 | SPEC | 6 files | 14 | Pluggable | PCB | No | Horizontal | – | |
691322310015 | SPEC | 6 files | 15 | Pluggable | PCB | No | Horizontal | – | |
691322310016 | SPEC | 6 files | 16 | Pluggable | PCB | No | Horizontal | – | |
691322310017 | SPEC | 6 files | 17 | Pluggable | PCB | No | Horizontal | – | |
691322310018 | SPEC | 6 files | 18 | Pluggable | PCB | No | Horizontal | – | |
691322310019 | SPEC | 6 files | 19 | Pluggable | PCB | No | Horizontal | – | |
691322310020 | SPEC | 6 files | 20 | Pluggable | PCB | No | Horizontal | – | |
691322310021 | SPEC | 6 files | 21 | Pluggable | PCB | No | Horizontal | – | |
691322310022 | SPEC | 6 files | 22 | Pluggable | PCB | No | Horizontal | – | |
691322310023 | SPEC | 6 files | 23 | Pluggable | PCB | No | Horizontal | – | |
691322310024 | SPEC | 6 files | 24 | Pluggable | PCB | No | Horizontal | – |
Order Code | Datasheet |
---|---|
691322310002 | SPEC |
691322310003 | SPEC |
691322310004 | SPEC |
691322310005 | SPEC |
691322310006 | SPEC |
691322310007 | SPEC |
691322310008 | SPEC |
691322310009 | SPEC |
691322310010 | SPEC |
691322310011 | SPEC |
691322310012 | SPEC |
691322310013 | SPEC |
691322310014 | SPEC |
691322310015 | SPEC |
691322310016 | SPEC |
691322310017 | SPEC |
691322310018 | SPEC |
691322310019 | SPEC |
691322310020 | SPEC |
691322310021 | SPEC |
691322310022 | SPEC |
691322310023 | SPEC |
691322310024 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 361 - 3.81 mm Vertical
WR-TBL Series 368B - 3.81 mm Screwless Vertical
WR-TBL Series 3663 - 3.81 mm Horizontal with Hook on Back Side
WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile
WR-TBL Series 3633 - 3.81 mm Horizontal with hook on Wire Side
WR-TBL Series 3073 - 3.81 mm Vertical Reversed PCB Header
Assortments
Articles from this product series can be found in the following assortments: