en

Cart

Your cart is empty.

WR-TBL Series 321 - 3.81 mm Vertical PCB Header

Kind Properties
Pitch3.81 mm
Material Properties
Insulator MaterialPA66
Insulator Flammability RatingUL94 V-0
Contact MaterialBrass
Contact PlatingTin
General Information
Operating Temperature-40 up to +105 °C
ComplianceRoHS
Electrical Properties
IR cULus10 A
IR VDE10.5 A
Working Voltage300 V (AC)
Working Voltage [cULus]300 V (AC)
Working Voltage [VDE]300 V (AC)
Withstanding Voltage [cULus]1600 V (AC)
Withstanding Voltage [VDE]2500 V (AC)
Contact Resistance [cULus]20 mΩ
Contact Resistance [VDE]20 mΩ
Certification
cULus ApprovalE315414
VDE Approval40023195

Products

Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeDesign Kit Samples
691321300002SPEC
6 files 2 Pluggable PCB No Vertical612690
691321300003SPEC
6 files 3 Pluggable PCB No Vertical
691321300004SPEC
6 files 4 Pluggable PCB No Vertical
691321300005SPEC
6 files 5 Pluggable PCB No Vertical
691321300006SPEC
6 files 6 Pluggable Cable No Vertical
691321300007SPEC
7 files 7 Pluggable Cable No Vertical
691321300008SPEC
6 files 8 Pluggable PCB No Vertical
691321300009SPEC
6 files 9 Pluggable PCB No Vertical
691321300010SPEC
6 files 10 Pluggable PCB No Vertical
691321300011SPEC
6 files 11 Pluggable PCB No Vertical
691321300012SPEC
7 files 12 Pluggable PCB No Vertical
691321300013SPEC
6 files 13 Pluggable PCB No Vertical
691321300014SPEC
6 files 14 Pluggable PCB No Vertical
691321300015SPEC
6 files 15 Pluggable PCB No Vertical
691321300016SPEC
6 files 16 Pluggable PCB No Vertical
691321300017SPEC
6 files 17 Pluggable PCB No Vertical
691321300018SPEC
6 files 18 Pluggable PCB No Vertical
691321300019SPEC
6 files 19 Pluggable PCB No Vertical
691321300020SPEC
6 files 20 Pluggable PCB No Vertical
691321300021SPEC
6 files 21 Pluggable PCB No Vertical
691321300022SPEC
6 files 22 Pluggable PCB No Vertical
691321300023SPEC
6 files 23 Pluggable PCB No Vertical
691321300024SPEC
6 files 24 Pluggable PCB No Vertical
Order Code Data­sheet
691321300002SPEC
691321300003SPEC
691321300004SPEC
691321300005SPEC
691321300006SPEC
691321300007SPEC
691321300008SPEC
691321300009SPEC
691321300010SPEC
691321300011SPEC
691321300012SPEC
691321300013SPEC
691321300014SPEC
691321300015SPEC
691321300016SPEC
691321300017SPEC
691321300018SPEC
691321300019SPEC
691321300020SPEC
691321300021SPEC
691321300022SPEC
691321300023SPEC
691321300024SPEC
Samples
Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: