Too many results (XXX). Only the first 100 results are shown. Please narrow down your search.
Order Code | Datasheet | Downloads | Pins | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|
61800929321 | SPEC
| 6 files | 9 | Female | Straight | -40 °C up to +85 °C | 125 | |
61801529321 | SPEC
| 6 files | 15 | Female | Straight | -40 °C up to +85 °C | 125 | |
61802529321 | SPEC
| 6 files | 25 | Female | Straight | -40 °C up to +85 °C | 125 | |
61803729321 | SPEC
| 6 files | 37 | Female | Straight | -40 °C up to +85 °C | 125 | |
Order Code | Datasheet |
---|
61800929321 | SPEC
|
61801529321 | SPEC
|
61802529321 | SPEC
|
61803729321 | SPEC
|
Order Code | Datasheet | Downloads | Pins | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|