USB 3.x / USB 3.1C
Controller
Like any integrated circuit the controller will need some peripheral components to make it run properly
ESD Protection
ESD protection devices should be put right behind the connector. Avoid layer hops to prevent propagation of the ESD.
ESD Protection
ESD Protection devices should be put right behind the connector. Avoid layer hops to prevent propagation of the ESD.
Signal Integrity
Special high speed components are used for EMI protection on high speed differential lines to avoid affecting signal integrity.
ESD Protection
ESD Protection devices should be put right behind the connector. Avoid layer hops to prevent propagation of the ESD.
Signal Integrity
Special high speed components are used for EMI protection on high speed differential lines to avoid affecting signal integrity.
ESD Protection
ESD Protection devices should be put right behind the connector. Avoid layer hops to prevent propagation of the ESD.
Signal Integrity
Special high speed components are used for EMI protection on high speed differential lines to avoid affecting signal integrity.
Ferrites for PCB Assembly
Low RDC for high currents.
Ferrites for PCB Assembly
Low RDC for high currents.
DC Power Filter
This advanced π-Filter is designed for USB Power Delivery up to 100W. Inductor and ferrites are selected by their ability to withstand high currents while still delivering excellent EMC performance.
Common Mode Filter
On differential datalines, a CMC filters common mode noise without affecting the useful signal.
Signal Integrity
Special high speed components are used for EMI protection on high speed differential lines to avoid affecting signal integrity.
Common Mode Filter
On differential datalines, a CMC filters common mode noise without affecting the useful signal.
Signal Integrity
Special high speed components are used for EMI protection on high speed differential lines to avoid affecting signal integrity.
Filter Capacitor
Keep DC-Bias and SRF in mind when selecting MLCCs for filtering.
Filter Capacitor
Keep DC-Bias and SRF in mind when selecting MLCCs for filtering.
USB 3.x Connector
For USB 3.x applications we can support you in many ways. To be downward compatible you can use our Type A and Type B versions. Those versions are available in SMT, THT or THR for optimized processing. Even a fitting plug for Type A connectors is available. Stacked Type A options and Micro USB 3.0 Type B furthermore expand our portfolio.
USB 3.1 Type C Connector
We also have the new Type C connector as a plug and receptacle version. For the receptacle we have a THR-SMT Hybrid, a mid-mount and a vertical type version.
Common Mode Filter
On differential datalines, a CMC filters common mode noise without affecting the useful signal.
LVDS Lines
For these LVDS lines it is important to use impedance controlled micro strips.
LVDS Lines
For these LVDS lines it is important to use impedance controlled micro strips.
SMT Spacer
With our SMT Spacers specially developed for mounting the USB C connector, we fully support the USB 3.1C standard.
With the SMT Spacers, a screw connection on both sides is possible (7466302), as well as an attachment on the top of the connector (746630200 and 7466312), provided that the cable intended for this purpose is used.
Short Introduction to USB 3.x / USB 3.1C
USB 3.x is the updated version of the familiar USB standard. Through additional LVDS high-speed wire pairs the transmission speed is significantly increased to up to 20 Gbit/s. Thanks to this fact high-resolution video interfaces can now also be implemented with the universal serial bus, among other high-speed applications.
Since higher currents are specified, USB 3.x can also be used as a connection to the power supply. The USB C standard brings a rotationally symmetrical connector and further advantages.
Learn More About USB 3.x / USB 3.1C
24 Reasons to Connect with us
USB Type-C
24 Reasons to Connect with us
USB Type-C
Würth Elektronik offers the complete product range from connectors, components for filtering of EMI noise, ESD surge protection as well as AC/DC to DC/DC power conversion for USB 3.1.
The specially designed products are featured in the Würth Elektronik USB Type-CTM EMC Dongle to easily and quickly validate the EMC compliance of your application. Our products are referenced in the USB Type-CTM reference designs of leading IC manufacturers.
USB Type-C is a trademark of USB Implementers Forum.

Data Line Filter and Protection

Power Line Noise Attenuation at Full Load
- Attenuation up to 200 dB
- Ready to implement
- Designs for 60 W and 100 W

WE-CNSW for SuperSpeed and WE-CNSW HF SuperSpeed+
- Current compensated data line filter
- High common mode noise suppression at high frequencies
- Small influence on high speed signals through winding symmetry

WE-TVS for SuperSpeed and SuperSpeed+
- Fast turn-on
- Low clamping voltage
- High ESD withstand voltage
- Uni- or bi-directional protection
- Small package
Power Line Filter and Protection
| Products for USB Power Delivery 2.0 (Profile 5) | Products for USB Power Delivery 2.0 (Profile 4) |
|---|---|
100 W 20 V @ 5 AWE-MPSB EMI Multilayer Power Suppression Bead: 74279226101 WE-MAPI SMT Power Inductor: 74438356012 WCAP-CSGP MLCC: 885012107018 WE-TVS Diode: 824014885 |
60 W 20 V @ 3 AWE-MPSB EMI Multilayer Power Suppression: 74279226101 WE-MAPI SMT Power Inductor: 74438356012 WCAP-CSGP MLCC: 885012107018 WE-TVS Diode: 824014885 |