WL-TIRW THT Infrared Round Waterclear
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
3 mm - without stopper
3 3 5.3 THT
5 mm - without stopper
5.8 5 8.6 THT

Characteristics

  • Infrared Emitter
  • Very High Radiant Intensity
  • standard size 3mm and 5mm
  • Fast switching

Applications

  • Sensor Technology
  • Distance measurement
  • Remote control
  • Smoke detectors
  • Data Transmission

Products

All
3 mm - without stopper
5 mm - without stopper
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
λPeak typ.(nm)
λCentroid max.
Ie typ.(mW/sr)
VF typ.(V)
2θ50% typ.(°)
Chip Technology
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
15400585A3590
SPEC850 nm, 845.0, 85 mW/sr
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]85 mW/sr
Forward Voltage [typ.]1.5 V
Viewing Angle Phi 0° [typ.]35 °
Chip TechnologyAlGaAs 
Design Kit
–Check availability
15400385A3590
SPEC850 nm, 845.0, 60 mW/sr
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]60 mW/sr
Forward Voltage [typ.]1.5 V
Viewing Angle Phi 0° [typ.]35 °
Chip TechnologyAlGaAs 
Design Kit
–Check availability
15400594A3590
SPEC940 nm, 940.0, 75 mW/sr
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]75 mW/sr
Forward Voltage [typ.]1.3 V
Viewing Angle Phi 0° [typ.]35 °
Chip TechnologyAlGaAs 
Design Kit
–Check availability
15400394A3590
SPEC940 nm, 940.0, 30 mW/sr
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Centroid Wavelength [max.]940.0 
Radiant Intensity [typ.]30 mW/sr
Forward Voltage [typ.]1.3 V
Viewing Angle Phi 0° [typ.]35 °
Chip TechnologyAlGaAs 
Design Kit
–Check availability

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos