<BR>Wurth Elektronik - Infrared - Infrared LEDs - WL-TIRW<br><Hr>
<BR>
<TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0>
<TR>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR><br>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
-----<BR>
-----<BR>
-----<BR>
-----<BR>
-----<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER> <FONT FACE=ARIAL SIZE=3><br>
---------------------------<BR>
<B><I><span style='font-size:26pt;
color:#FF6600;'>WE </span></i></b>
<BR>
---------------------------<BR><b>Würth Elektronik</b></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><br>
---------O---<BR>
----O--------<BR>
---------O---<BR>
----O--------<BR>
---------O---<BR><BR></FONT>
</TD>
<TD BGCOLOR="#cccccc" ALIGN=CENTER><FONT FACE=ARIAL SIZE=3><BR>
<BR>
<BR>
<BR>
<BR>
<BR><BR></FONT>
</TD>
</TR>
<TR>
<TD COLSPAN=7>
</TD>
</TR>
</TABLE>
<B> More than you expect<BR><BR><BR></B>
<HR><BR>
<b>Würth Elektronik eiSos GmbH & Co. KG</b><br>
EMC & Inductive Solutions<br>
Max-Eyth-Str.1<br>
D-74638 Waldenburg<br>
<br>
Tel: +49 (0)7942-945-0<br>
Fax:+49 (0)7942-945-5000<br>
<br>
<a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php">www.we-online.com/eagle</a><br>
<a href="mailto:libraries@we-online.com">libraries@we-online.com</a> <BR><BR>
<br><HR><BR>
Neither Autodesk nor Würth Elektronik eiSos does warrant that this library is error-free or <br>
that it meets your specific requirements.<br><BR>
Please contact us for more information.<br>
<HR>
<br>Eagle Version 9, Library Revision 2021a, 2021-12-08<br>
<HR>
Copyright: Würth Elektronik
<b>WL-TIRW</b><br> THT Infrared Round Waterclear,3mm without stopper
>NAME
>VALUE
+
+
<b>WL-TIRW</b><br> THT Infrared Round Waterclear,5mm without stopper
>NAME
>VALUE
+
+
<b>WL-TIRW</b><br> THT Infrared Round Waterclear,3mm without stopper
<b>WL-TIRW</b><br> THT Infrared Round Waterclear,5mm without stopper
>NAME
>VALUE
+
<b>WL-TIRW THT Infrared Round Waterclear
<br>
<br><b> Characteristics
<br><br></b></b>Infrared Emitter
<br>Very High Radiant Intensity
<br>standard size 3mm and 5mm
<br>Fast switching
<br>
<br><b> Applications
<br><br></b>Status light
<br>Sensor Technology
<br>Distance measurement
<br>Remote control
<br>Smoke detectors
<br>Data Transmission
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o82201v209%20Family_WL-TIRW_3mm.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o82201v209%20Family_WL-TIRW_3mm.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WL-TIRW/">https://www.we-online.com/catalog/en/WL-TIRW/</a><p>
</b>Updated By Ella Wu 2021-12-08<br>
</b>2021(C) Wurth Elektronik
<b>WL-TIRW THT Infrared Round Waterclear
<br>
<br><b> Characteristics
<br><br></b></b>Infrared Emitter
<br>Very High Radiant Intensity
<br>standard size 3mm and 5mm
<br>Fast switching
<br>
<br><b> Applications
<br><br></b>Status light
<br>Sensor Technology
<br>Distance measurement
<br>Remote control
<br>Smoke detectors
<br>Data Transmission
<br>
<br>
<br><a href="https://www.we-online.com/catalog/media/o82201v209%20Family_WL-TIRW_3mm.jpg" title="Enlarge picture">
<img src="https://www.we-online.com/catalog/media/o82201v209%20Family_WL-TIRW_3mm.jpg" width="320"></a><p>
Details see: <a href="https://www.we-online.com/catalog/en/WL-TIRW/">https://www.we-online.com/catalog/en/WL-TIRW/</a><p>
</b>Updated By Yingchun,Shan,2020-03-24<br>
</b>2020(C) Wurth Elektronik
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.