WE-CNSW HF SMT Common Mode Line Filter
| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
0504 | 1.2 | 1 | 0.9 | SMT | ||
0805 | 2 | 1.2 | 1.2 | SMT |
LTSpice files
Characteristics
- Current compensated data line filter
- High common mode noise suppression at high frequencies
- Small influence on high speed signals through winding symmetry
- Climatic category 40/105/21 (Size 0504)
- Climatic category 40/125/21 (Size 0805)
- Flammability corresponding to UL 94 V-0
- Reference Designs
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- USB 3.0
- USB 2.0
- HDMI
- LVDS
- High-Speed data lines
- IEEE 1394 (Firewire)
Products
All
0504
0805
Filter by
show in
article in 2 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Winding Style | L(nH) | Z @ 100 MHz(Ω) | IR(mA) | RDC max.(mΩ) | VR(V) | VT(V (AC)) | fc(GHz) | Filter Stick | Filter Bag | Design Kit | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7442335600 | SPECbifilar, 100 nH, 60 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance100 nH | Impedance @ 100 MHz60 Ω | Rated Current600 mA | DC Resistance220 mΩ | Rated Voltage20 V | Insulation Test Voltage125 V (AC) | Cut-Off Frequency10 GHz | Design Kit | –Check availability | ||||
7442335900 | SPECbifilar, 170 nH, 90 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance170 nH | Impedance @ 100 MHz90 Ω | Rated Current500 mA | DC Resistance270 mΩ | Rated Voltage20 V | Insulation Test Voltage125 V (AC) | Cut-Off Frequency8 GHz | Filter Stick – | Filter Bag – | Design Kit | –Check availability | ||
744233670 | SPECbifilar, 92 nH, 67 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance92 nH | Impedance @ 100 MHz67 Ω | Rated Current320 mA | DC Resistance240 mΩ | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Cut-Off Frequency6.5 GHz | Filter Stick – | Filter Bag | Design Kit | –Check availability | ||
744233900 | SPECbifilar, 131 nH, 90 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance131 nH | Impedance @ 100 MHz90 Ω | Rated Current280 mA | DC Resistance300 mΩ | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Cut-Off Frequency4.5 GHz | Filter Stick – | Filter Bag – | Design Kit | –Check availability | ||
744233121 | SPECbifilar, 167 nH, 120 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Winding Stylebifilar | Inductance167 nH | Impedance @ 100 MHz120 Ω | Rated Current280 mA | DC Resistance300 mΩ | Rated Voltage50 V | Insulation Test Voltage125 V (AC) | Cut-Off Frequency4.5 GHz | Filter Stick – | Filter Bag – | Design Kit | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMI issues and EMC Certification
Videos
Würth Elektronik Webinar: EMC Filters – From component to design
Videos
Würth Elektronik Webinar: Single Pair Ethernet filter design for industry
Videos
Würth Elektronik Webinar: Extremely High Speed Data Line Chokes
Videos
Würth Elektronik Webinar: Signal interface filters - effectiveness under real conditions
Videos
Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line