General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Contact Plating | Tin |
Electrical Properties | |
---|---|
IR | 10 A |
IR cULus | 10 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 2000 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|---|---|---|---|---|---|---|---|
691356310004B | SPEC | 6 files | 4 | Pluggable | PCB | No | Horizontal | |
691356310006B | SPEC | 6 files | 6 | Pluggable | PCB | No | Horizontal | |
691356310008B | SPEC | 6 files | 8 | Pluggable | PCB | No | Horizontal | |
691356310010B | SPEC | 6 files | 10 | Pluggable | PCB | No | Horizontal | |
691356310012B | SPEC | 6 files | 12 | Pluggable | PCB | No | Horizontal |
Order Code | Datasheet |
---|---|
691356310004B | SPEC |
691356310006B | SPEC |
691356310008B | SPEC |
691356310010B | SPEC |
691356310012B | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile
WR-TBL Series 3633 - 3.81 mm Horizontal with hook on Wire Side
WR-TBL Series 368B - 3.81 mm Screwless Vertical
WR-TBL Series 3073 - 3.81 mm Vertical Reversed PCB Header
WR-TBL Series 3663 - 3.81 mm Horizontal with Hook on Back Side
WR-TBL Series 361 - 3.81 mm Vertical