Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 64 pcs |
Material Properties | |
---|---|
Insulator Material | PA6T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 2.54 mm |
Durability | 25 Mating cycles |
Rows | Dual |
Gender | Pin Header |
Type | Board Stacker |
Electrical Properties | |
---|---|
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61306421221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | Dual | 15.24 | 3 | Pin Header | Board Stacker | 3 | Bag | 612690 613001 | |
![]() | 61306421321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | Dual | 30.48 | 3 | Pin Header | Board Stacker | 3 | Bag | – | |
![]() | 61306428421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | Dual | 15.24 | 6 | Pin Header | Board Stacker | 3 | Bag | – | |
![]() | 61306428521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | Dual | 30.48 | 6 | Pin Header | Board Stacker | 3 | Bag | 613001 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Mates with

WR-PHD 2.54 mm Dual Socket Header

WR-PHD 2.54 mm Angled Dual Socket Header

WR-PHD 2.54 mm Dual Socket Header Bottom Entry

WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large

WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry

WR-PHD 2.54 mm SMT Dual Socket Header

WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle

WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point

WR-PHD 2.54 mm Jumper with Test Point & Pullback
Assortments
Articles from this product series can be found in the following assortments: