General Information | |
---|---|
Pitch | 1 mm |
Quality Class | 20 Mating cycles |
Material Properties | |
---|---|
Insulator Material | PET (White) |
Tape Material | PET (Blue) |
Contact Material | Copper |
Contact Plating | Tin |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V) | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
686604050001 | SPEC | 2 files | 4 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686604100001 | SPEC | 2 files | 4 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686604200001 | SPEC | 2 files | 4 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686604152001 | SPEC | 2 files | 4 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686605050001 | SPEC | 2 files | 5 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686605100001 | SPEC | 2 files | 5 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686605200001 | SPEC | 2 files | 5 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686605152001 | SPEC | 2 files | 5 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686606050001 | SPEC | 2 files | 6 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686606100001 | SPEC | 2 files | 6 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686606200001 | SPEC | 2 files | 6 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686606152001 | SPEC | 2 files | 6 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686608050001 | SPEC | 2 files | 8 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686608100001 | SPEC | 2 files | 8 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686608200001 | SPEC | 2 files | 8 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686608152001 | SPEC | 2 files | 8 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686609050001 | SPEC | 2 files | 9 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686609100001 | SPEC | 2 files | 9 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686609200001 | SPEC | 2 files | 9 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686609152001 | SPEC | 2 files | 9 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686610050001 | SPEC | 2 files | 10 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | 612690 687001 | |
686610100001 | SPEC | 2 files | 10 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686610200001 | SPEC | 2 files | 10 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686610152001 | SPEC | 2 files | 10 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686612050001 | SPEC | 2 files | 12 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686612100001 | SPEC | 2 files | 12 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686612200001 | SPEC | 1 files | 12 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686612152001 | SPEC | 2 files | 12 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686614050001 | SPEC | 2 files | 14 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686614100001 | SPEC | 2 files | 14 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686614200001 | SPEC | 2 files | 14 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686614152001 | SPEC | 2 files | 14 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686615050001 | SPEC | 2 files | 15 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686615100001 | SPEC | 2 files | 15 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686615200001 | SPEC | 2 files | 15 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686615152001 | SPEC | 2 files | 15 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686616050001 | SPEC | 2 files | 16 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686616100001 | SPEC | 2 files | 16 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686616200001 | SPEC | 2 files | 16 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686616152001 | SPEC | 2 files | 16 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686618050001 | SPEC | 2 files | 18 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686618100001 | SPEC | 2 files | 18 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686618200001 | SPEC | 2 files | 18 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686618152001 | SPEC | 2 files | 18 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686620050001 | SPEC | 2 files | 20 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | 687001 | |
686620100001 | SPEC | 2 files | 20 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686620200001 | SPEC | 2 files | 20 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686620152001 | SPEC | 2 files | 20 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686622050001 | SPEC | 2 files | 22 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686622100001 | SPEC | 2 files | 22 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686622200001 | SPEC | 2 files | 22 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686622152001 | SPEC | 2 files | 22 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686624050001 | SPEC | 2 files | 24 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686624100001 | SPEC | 2 files | 24 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686624200001 | SPEC | 2 files | 24 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686624152001 | SPEC | 2 files | 24 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686626050001 | SPEC | 2 files | 26 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686626100001 | SPEC | 2 files | 26 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686626200001 | SPEC | 2 files | 26 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686626152001 | SPEC | 2 files | 26 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686628050001 | SPEC | 2 files | 28 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686628100001 | SPEC | 2 files | 28 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686628200001 | SPEC | 2 files | 28 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686628152001 | SPEC | 2 files | 28 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – | |
686630050001 | SPEC | 2 files | 30 | 1 | Type 1 | 50 | 1 | 60 | 20 | max. | – | |
686630100001 | SPEC | 2 files | 30 | 1 | Type 1 | 100 | 1 | 60 | 20 | max. | – | |
686630200001 | SPEC | 2 files | 30 | 1 | Type 1 | 200 | 1 | 60 | 20 | max. | – | |
686630152001 | SPEC | 2 files | 30 | 1 | Type 1 | 152 | 1 | 60 | 20 | max. | – |
Order Code | Datasheet |
---|---|
686604050001 | SPEC |
686604100001 | SPEC |
686604200001 | SPEC |
686604152001 | SPEC |
686605050001 | SPEC |
686605100001 | SPEC |
686605200001 | SPEC |
686605152001 | SPEC |
686606050001 | SPEC |
686606100001 | SPEC |
686606200001 | SPEC |
686606152001 | SPEC |
686608050001 | SPEC |
686608100001 | SPEC |
686608200001 | SPEC |
686608152001 | SPEC |
686609050001 | SPEC |
686609100001 | SPEC |
686609200001 | SPEC |
686609152001 | SPEC |
686610050001 | SPEC |
686610100001 | SPEC |
686610200001 | SPEC |
686610152001 | SPEC |
686612050001 | SPEC |
686612100001 | SPEC |
686612200001 | SPEC |
686612152001 | SPEC |
686614050001 | SPEC |
686614100001 | SPEC |
686614200001 | SPEC |
686614152001 | SPEC |
686615050001 | SPEC |
686615100001 | SPEC |
686615200001 | SPEC |
686615152001 | SPEC |
686616050001 | SPEC |
686616100001 | SPEC |
686616200001 | SPEC |
686616152001 | SPEC |
686618050001 | SPEC |
686618100001 | SPEC |
686618200001 | SPEC |
686618152001 | SPEC |
686620050001 | SPEC |
686620100001 | SPEC |
686620200001 | SPEC |
686620152001 | SPEC |
686622050001 | SPEC |
686622100001 | SPEC |
686622200001 | SPEC |
686622152001 | SPEC |
686624050001 | SPEC |
686624100001 | SPEC |
686624200001 | SPEC |
686624152001 | SPEC |
686626050001 | SPEC |
686626100001 | SPEC |
686626200001 | SPEC |
686626152001 | SPEC |
686628050001 | SPEC |
686628100001 | SPEC |
686628200001 | SPEC |
686628152001 | SPEC |
686630050001 | SPEC |
686630100001 | SPEC |
686630200001 | SPEC |
686630152001 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V) | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|
Suitable for
WR-FPC 1.00 mm SMT ZIF Horizontal - Bottom Contact - Hinge Type
WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact
WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact
WR-FPC 1.00 mm SMT LIF Vertical Type A
WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile
WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile
WR-FPC 1.00 mm SMT ZIF Vertical Type A
Assortments
Articles from this product series can be found in the following assortments: