IC manufacturers XYSemi

IC manufacturers (108)

XYSemi XR4981A

SYNCHRONOUS BOOST CONTROLLER 2.8V~36V Input 5V~36V Output, Extended NMOS

Overview

TopologyBoost Converter
Input voltage2.8-36 V
Output 136 V
IC revision0.2

Description

XR4981A is a high efficiency synchronous boost controller that converts from 2.8V~36V input range and up to 36Voutput voltage with two outside N-channel MOSFETs for the synchronous switches.The XR4981A includes adjustable current limit, adjustable soft-start, adjustable compensation net and thermal shutdown preventing damage in the event of an output overload.For different application we can select suitable compensation net、current limit soft start and select suitable MOSFET toobtain a high efficiency

Features

  • 2.8V~36V input voltage range
  • Adjustable output voltage from 5V to 36V
  • 1.21V VFB reference voltage
  • Adjustable current limit
  • Adjustable soft-start
  • Adjustable compensation net
  • Input under voltage lockout
  • 400KHz fixed switching frequency
  • Thermal shutdown
  • QFN3x3-16 Package Rohs Compliant and Halogen Free

Typical applications

  • 5V/9V/12V BUS Power Supply / Power Amplify Device
  • Type C USB Device
  • Power Bank

Parts approved by XYSemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC max.(mΩ)
LR(µH)
RDC typ.(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
DC Resistance12.54 mΩ
Rated Inductance1.75 µH
–
MountSMT 
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, 2.2 µH, 17.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current17.4 A
Saturation Current @ 10%22.5 A
Saturation Current @ 30%25.6 A
–
Self Resonant Frequency80 MHz
MaterialFerrite 
Packaging Unit400 
DC Resistance4.8 mΩ
Rated Inductance2.1 µH
DC Resistance4.6 mΩ
MountSMT 
–Check availability
SPECWE-XHMI SMT Power Inductor, 2.2 µH, 21.85 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current21.85 A
Saturation Current @ 10%12.55 A
Saturation Current @ 30%26.45 A
DC Resistance3.7 mΩ
Self Resonant Frequency33 MHz
–
Packaging Unit500 
DC Resistance4.07 mΩ
–
DC Resistance3.7 mΩ
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 9.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current9.9 A
Saturation Current @ 10%10.5 A
Saturation Current @ 30%19.1 A
–
Self Resonant Frequency30 MHz
–
Packaging Unit800 
DC Resistance12 mΩ
–
DC Resistance11.2 mΩ
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 14.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current14.3 A
Saturation Current @ 10%18.1 A
Saturation Current @ 30%38.7 A
–
Self Resonant Frequency27 MHz
–
Packaging Unit500 
DC Resistance7 mΩ
–
DC Resistance6.5 mΩ
MountSMT 
–Check availability