IC manufacturers XYSemi

IC manufacturers (108)

XYSemi XP4801

SYNCHRONOUS BUCK CONTROLLER 5V~36V Input, Extended NMOS

Overview

TopologyBuck Converter
Input voltage12-24 V
Switching frequency260-400 kHz
Output 15 V / 4 A
IC revision02

Description

XP4801 is a high efficiency synchronous buck controller that converts from 5V ~36V input range and up to 36V output voltage with two outside N-channel MOSFETs for the synchronous switches. The XP4801 includes adjustable current limit, adjustable soft-start time & switching frequency, adjustable compensation net and thermal shutdown preventing damage in the event of an output overload. For different application we can select suitable compensation net, current limit, soft start, switching frequency and select suitable MOSFET to obtain a high efficiency

Features

  • 5V~36V input voltage range
  • Adjustable output voltage from 1.21V to 36V
  • 1.21V feed back reference voltage
  • Adjustable input current limit
  • Adjustable soft-start time
  • Adjustable compensation net
  • Input under voltage lockout
  • Adjustable switching frequency
  • Thermal shutdown
  • QFN3x3-16 Package
  • Rohs Compliant and Halogen Free

Typical applications

  • Type C USB Device
  • Portable Class D Device
  • Power Bank / Power Amplify Device / 5V/9V/12V BUS Power Supply

More information

Parts approved by XYSemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC typ.(mΩ)
RDC max.(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 2.2 µH, 21.85 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current21.85 A
Saturation Current @ 10%12.55 A
Saturation Current @ 30%26.45 A
DC Resistance3.7 mΩ
Self Resonant Frequency33 MHz
Packaging Unit500 
DC Resistance3.7 mΩ
DC Resistance4.07 mΩ
MountSMT 
Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.5 µH, 11 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.5 µH
Performance Rated Current11 A
Saturation Current @ 10%4.4 A
Saturation Current @ 30%10 A
DC Resistance12.5 mΩ
Self Resonant Frequency27 MHz
MaterialSuperflux 
Packaging Unit700 
DC Resistance13.75 mΩ
MountSMT 
Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 5.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current5.3 A
Saturation Current @ 10%1.8 A
Saturation Current @ 30%4 A
DC Resistance33 mΩ
Self Resonant Frequency40 MHz
MaterialSuperflux 
Packaging Unit1000 
DC Resistance36.3 mΩ
MountSMT 
Check availability