IC manufacturers Torex

IC manufacturers (103)

Torex XC9276

Ultra-Low Quiescent Current, Synchronous Step-Down PFM DC/DC Converter with Output voltage selectable function

Overview

TopologyBuck Converter
Input voltage1.8-6 V
Output 13.6 V / 0.15 A

Description

The XC9276 Series is a 150mA step-down synchronous rectification DC/DC converter which has an output voltage switchover function with an ultra-low power consumption circuit and a PFM control. The efficiency performance at a light load current is dramatically improved by implementing ultra-low power consumption circuits which has 200nA consumption current, and PFM control method. Additionally two-preset output voltage switchover function is available with using VSET pin. This function can select an appropriate output voltage based on the MCU behavior mode and contribute a power consumption reduction for a total system. Due to these functions, XC9276 series are suitable for equipment which needs a high efficiency performance at a light load current, and a long-time battery life. XC9276 series are compatible to 2.2uH inductor therefore it can reduce an output ripple voltage which is a negative side of PFM control method, and a PCB board area size..

Features

  • Input Voltage Range:1.8V ~ 6.0V
  • Output Voltage Setting:0.5V ~ 1.9V (0.05V increments)2.0V ~ 3.6V (0.1V increments)
  • Output Voltage Accuracy ±20mV (VOUT(T)≦1.0V) ±2.0% (VOUT(T)>1.0V)
  • Output Current:150mA
  • Supply Current:200nA @ VOUT(T)=1.8V (TYP.)
  • Control Method:PFM control
  • Function:Output Voltage selectable functionCL Discharge (D Type)UVLO function
  • Protection Functions:Short Protection
  • Input / Output Capacitor:Ceramic Capacitor Compatible
  • Operation Ambient Temperature : -40 ~ 85°C
  • Package:WLP-6-03 (1.72 x 1.07x 0.33mm)SOT-26W (2.9 x 2.8 x 1.3mm)USP-8B06 (2.0 x 2.0 x 0.33mm)
  • Environmentally Friendly EU RoHS compliant, Pb Free

Typical applications

  • Energy Harvest devices
  • Back-up power supply circuit
  • Wearable Devices
  • Smart meter, Low Power RF, Sensor Module, Smart card, Devices with 1 Lithium cell.

Products

Order Code
Data­sheet
Replacement Order Code
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
Type
H(mm)
W(mm)
IR(A)
ISAT1(A)
ISAT2(A)
RDC typ.(mΩ)
VOP(V)
Samples
WE-PMI Power Multilayer Inductor, 2.2 µH, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
DC Resistance250 mΩ
Self Resonant Frequency50 MHz
MountSMT 
Rated Current700 mA
Rated Current 21000 mA
Saturation Current700 mA
DC Resistance200 mΩ
TypeLow RDC 
Height1 mm
Width1.2 mm
WE-PMI Power Multilayer Inductor, 2.2 µH, – 74479887222A
Simu­lation
Downloads
Status PTNi| Production will be discontinued. Expected lifetime: <2 years.
Inductance2.2 µH
DC Resistance106.25 mΩ
Self Resonant Frequency55 MHz
MountSMT 
Rated Current1300 mA
Rated Current 21800 mA
Saturation Current700 mA
DC Resistance85 mΩ
TypeLow RDC 
Height0.8 mm
Width2 mm
WE-PMI Power Multilayer Inductor, 2.2 µH, – 74479887222A
Simu­lation
Downloads
Status PTNi| Production will be discontinued. Expected lifetime: <2 years.
Inductance2.2 µH
DC Resistance312.5 mΩ
Self Resonant Frequency50 MHz
MountSMT 
Rated Current900 mA
Rated Current 21300 mA
Saturation Current1700 mA
DC Resistance250 mΩ
TypeHigh Saturation Current 
Height1.2 mm
Width2 mm
WE-MAPI SMT Power Inductor, 2.2 µH, 1.5 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
Saturation Current @ 10%1.5 A
Saturation Current @ 30%3.25 A
DC Resistance388 mΩ
Self Resonant Frequency70 MHz
Performance Rated Current1.25 A
MountSMT 
Saturation Current2500 mA
Height1 mm
Width1.6 mm
Rated Current0 A
DC Resistance337 mΩ
Operating Voltage80 V
WE-MAPI SMT Power Inductor, 2.2 µH, 1.65 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
Saturation Current @ 10%1.65 A
Saturation Current @ 30%3.3 A
DC Resistance270 mΩ
Self Resonant Frequency70 MHz
Performance Rated Current1.65 A
MountSMT 
Saturation Current2500 mA
Height1 mm
Width1.6 mm
Rated Current1.1 A
DC Resistance225 mΩ
Operating Voltage80 V
WE-MAPI SMT Power Inductor, 2.2 µH, 1.4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
Saturation Current @ 10%1.4 A
Saturation Current @ 30%2.8 A
DC Resistance302 mΩ
Self Resonant Frequency60 MHz
Performance Rated Current1.65 A
MountSMT 
Saturation Current2200 mA
Height0.8 mm
Width2 mm
Rated Current1.34 A
DC Resistance252 mΩ
Operating Voltage80 V
WE-MAPI SMT Power Inductor, 2.2 µH, 2 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
Saturation Current @ 10%2 A
Saturation Current @ 30%3.55 A
DC Resistance176 mΩ
Self Resonant Frequency60 MHz
Performance Rated Current2.2 A
MountSMT 
Saturation Current2500 mA
Height1 mm
Width2 mm
Rated Current1.3 A
DC Resistance147 mΩ
Operating Voltage80 V
WE-MAIA SMT Power Inductor, 2.2 µH, 1.4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
Saturation Current @ 10%1.4 A
Saturation Current @ 30%2.8 A
DC Resistance302 mΩ
Self Resonant Frequency60 MHz
Performance Rated Current1.65 A
MountSMT 
Height0.8 mm
Width2 mm
DC Resistance252 mΩ
WE-MAIA SMT Power Inductor, 2.2 µH, 2 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
Saturation Current @ 10%2 A
Saturation Current @ 30%3.55 A
DC Resistance176 mΩ
Self Resonant Frequency60 MHz
Performance Rated Current2.2 A
MountSMT 
Height1 mm
Width2 mm
DC Resistance147 mΩ
WE-PMCI Power Molded Chip Inductor, 2.2 µH, 1.5 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
Saturation Current @ 10%1.5 A
Saturation Current @ 30%3.1 A
DC Resistance110 mΩ
Self Resonant Frequency40 MHz
Performance Rated Current2.6 A
MountSMT 
Rated Current1100 mA
Rated Current 21500 mA
Saturation Current2500 mA
Height1 mm
Width2 mm
Rated Current3.15 A
Saturation Current 11.5 A
Saturation Current 23.1 A
DC Resistance95 mΩ
WE-PMCI Power Molded Chip Inductor, 2.2 µH, 1.4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
Saturation Current @ 10%1.4 A
Saturation Current @ 30%3.25 A
DC Resistance89 mΩ
Self Resonant Frequency50 MHz
Performance Rated Current3 A
MountSMT 
Rated Current1200 mA
Rated Current 21700 mA
Saturation Current2800 mA
Height1.2 mm
Width2 mm
Rated Current3 A
Saturation Current 11.4 A
Saturation Current 23.25 A
DC Resistance80 mΩ
WE-LQSH SMT High Saturation Power Inductor, 2.2 µH, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance2.2 µH
DC Resistance170 mΩ
Self Resonant Frequency53 MHz
MountSMT 
Saturation Current2150 mA
Height1 mm
Width1.6 mm
Rated Current1.25 A
DC Resistance142 mΩ