IC manufacturers Torex

IC manufacturers (108)

Torex XC9274

COT Control, 3.0A Synchronous Step-Down DC/DC Converters

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Switching frequency1200-3000 kHz
Output 13.6 V / 3 A
IC revision2.1

Description

The XC9274/XC9275 series is a group of synchronous-rectification type DC/DC converters with a built-in 51mΩ P-channel MOS driver transistor and 49mΩ N-channel MOS switching transistor, designed to allow the use of ceramic capacitors.The small on-resistances of these two internal driver transistors enable a high efficiency, stable power supply with an output current up to 3.0A. A 0.6V reference voltage source is incorporated, and the output voltage can be set freely by external resistors.Oscillation frequency is set to 1.2MHz or 3.0MHz can be selected for suiting to your particular application.The operation mode is HISAT-COT (*) control, which has an excellent transient response, the XC9274 series is PWM control, the XC9275 series is PWM/PFM auto switching control, allowing fast response, low ripple, and high efficiency over the full range of loads (from light loads to heavy loads).During stand-by, all circuits are shutdown to reduce current consumption to as low as 1.0μA or less.As for the soft-start function as fast as 0.25ms in typical for quick turn-on.Internal protection circuits include over current protection, short-circuit protection, and thermal shutdown circuits to enable safe use.Short-circuit protection is available only for B,C type.Hiccup mode is available only for D,E type.Soft-off function is available only for B, D type.The package is the SOP-8FD.

Features

  • Input Voltage Range: 2.7V~5.5V
  • Output Voltage Range: 0.8V~3.6V
  • FB Voltage: 0.6V ± 1.0%
  • Output Current: 3.0A
  • Oscillation Frequency: 1.2MHz, 3.0MHz
  • Efficiency: 95%(VIN=5.0V, VOUT=3.3V, IOUT=1.0A)
  • Control Methods: HiSAT-COT Control
  • 100% Duty Cycle
  • PWM Control (XC9274)
  • PWM/PFM auto switching Control (XC9275)
  • Protection Circuits: Termal Shutdown
  • Current Limit (Pendent character)
  • HICCUP(D,E Type)
  • Short Circuit Protection(B,C Type)
  • Functions: UVLO , Soft-Start
  • Soft-off(B,D Type)
  • CL High Speed Discharge
  • Capacitor: Ceramic Capacitor
  • Operating Ambient Temperature: -40°C~+105°C
  • Package: SOP-8FD
  • Environmentally Friendly: EU RoHS Compliant, Pb Free

Typical applications

  • PC, Graphic board, Storage
  • Industrial application
  • FPGA, SSD, ASIC, DSP

Parts approved by Torex

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
RDC typ.(mΩ)
VOP(V)
RDC(mΩ)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 5.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Saturation Current @ 10%5.3 A
Saturation Current @ 30%11.5 A
DC Resistance15 mΩ
Self Resonant Frequency55 MHz
Performance Rated Current10.1 A
MountSMT 
Size4020 
Operating Temperature -40 °C up to +125 °C
Length4 mm
Width4 mm
Height2 mm
DC Resistance12 mΩ
Operating Voltage80 V
Packaging Unit1000 
Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 5.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Saturation Current @ 10%5.5 A
Saturation Current @ 30%11.5 A
DC Resistance5.225 mΩ
Self Resonant Frequency158 MHz
Performance Rated Current14.8 A
MountSMT 
Size5040 
Operating Temperature -40 °C up to +150 °C
Length5.5 mm
Width5.3 mm
Height4 mm
DC Resistance4.75 mΩ
MaterialSuperflux 
Packaging Unit1500 
Check availability
SPECWE-MAIA SMT Power Inductor, 1 µH, 5.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Saturation Current @ 10%5.3 A
Saturation Current @ 30%11.5 A
DC Resistance15 mΩ
Self Resonant Frequency55 MHz
Performance Rated Current10.1 A
MountSMT 
Size4020 
Operating Temperature -40 °C up to +125 °C
Length4.1 mm
Width4.1 mm
Height2.1 mm
DC Resistance12 mΩ
Packaging Unit1000 
Check availability
SPECWE-MAPI SMT Power Inductor, 1 µH, 6.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Saturation Current @ 10%6.2 A
Saturation Current @ 30%12.5 A
DC Resistance13.5 mΩ
Self Resonant Frequency59 MHz
Performance Rated Current10.25 A
MountSMT 
Size4030 
Operating Temperature -40 °C up to +125 °C
Length4.3 mm
Width4.3 mm
Height3.1 mm
DC Resistance11.6 mΩ
Operating Voltage80 V
Packaging Unit700 
Check availability
SPECWE-MAIA SMT Power Inductor, 1 µH, 6.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Saturation Current @ 10%6.2 A
Saturation Current @ 30%12.5 A
DC Resistance13.5 mΩ
Self Resonant Frequency59 MHz
Performance Rated Current10.25 A
MountSMT 
Size4030 
Operating Temperature -40 °C up to +125 °C
Length4 mm
Width4 mm
Height3 mm
DC Resistance11.6 mΩ
Packaging Unit700 
Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Packaging Unit2000 
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Packaging Unit2000 
Check availability