IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS9110 | Demoboard TIDA-00732

Analog to Digital Converter

Overview

TopologyOther Topology
IC revisionE1

Description

This “18-bit, 2-Msps Isolated Data Acquisition Reference Design to achieve maximum SNR and sampling rate” illustrates how to overcome performance-limiting challenges typical of isolated data acquisition system design:Maximizing sampling rate by minimizing propagation delay introduced by digital isolatorMaximizing high-frequency AC signal chain performance (SNR) by effectively mitigating ADC sampling clock jitter introduced by the digital isolator

Features

  • Isolated 18-Bit, 2-MSPS, Single-Channel,Differential Input Data Acquisition (DAQ) System
  • Leverages multiSPI™ Digital Interface of ADS9110to Achieve 2-MSPS Sampling Rate WhileMaintaining Low SPI CLK Speed
  • ADC Clock Master Mode and Source-SynchronousSPI Data Transfer Minimizes Digital IsolatorPropagation Delay and Increases Throughput
  • Optimized Jitter Reduction Techniques EmployedResults in 12-dB SNR Improvement (100-kHz fIN,2-MSPS)
  • Includes Theory, Calculations, ComponentSelection, PCB Design, and Measurement Results

Typical applications

  • Data Logging
  • Modular DAQ Systems
  • Remote Process Monitoring and Control
  • Design Validation and Verification

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
W(mm)
H(mm)
Mount
Pins
Type
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
–
–
–
PackagingTape and Reel 
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.7 mm
MountSMT 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Pins2 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Pins3 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length12.32 mm
–
–
–
PackagingTape and Reel 
–
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationReinforced 
Switching Frequency 150 - 800
Voltage-µSecond46 Vµs
Turns Ratio1:1.1 
Inductance440 µH
Insulation Test Voltage5000 V (RMS)
Width15.41 mm
Height11.89 mm
MountSMT 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–Check availability