IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS8900B | Demoboard TIDA-01035

20-Bit, 1-MSPS Isolated Data Acquisition Reference Design Optimizing Jitter for Maximum SNR and Sample Rate

Overview

TopologyOther Topology

Description

The TIDA-01035 is a 20-bit, 1 MSPS isolated analog input data acquisition reference design demonstrating how to resolve and optimize performance challenges typical of digitally isolated data acquisition systems.Significantly improves high frequency AC signal chain performance (SNR and THD) by effectively mitigating ADC sample clock jitter across isolation boundaryMaximizes sample rate by eliminating/minimizing propagation delay introduced by a digital isolatorProvides option to evaluate performance with and without jitter mitigation technique with jumperIncludes detailed timing analysis detailing the isolator’s additive jitter impact on data throughput

Features

Isolated 20-Bit, 1-MSPS, Single-ChannelDifferential Input Data Acquisition (DAQ) System

  • Jitter Mitigation Technique Realizes More Than 18-dB System-Level SNR Improvement for High-Frequency Input Signals (100-kHz Fin, 1 MSPS)
  • Reduced Logic (on Isolated ADC Side) EliminatesNeed for Higher Power and Complex PLL Solutions
  • Achieves 1-MSPS Sampling Rate While PreservingLow SPI CLK Rates With the ADS8900B ADC’sInnovative multiSPI™ and ADC Master or Source-Synchronous Mode Digital Interfaces
  • Includes Theory, Calculations, ComponentSelection, PCB Design and Measurement ResultsREMARK: Schematic,BOM and pdf is added

Typical applications

  • Lab Instrumentation and Field Instrumentation,Design Validation and Verification,Remote Process Monitoring and Control

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Ti
Ø ID(mm)
Ø OD(mm)
Qty.
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
Mount
Pins
Type
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
Packaging Unit10000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
Length5 mm
–
–
–
PackagingTape and Reel 
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
Packaging Unit650 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size1209 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length9.14 mm
Width12.7 mm
Height7.62 mm
–
PackagingTape and Reel 
–
–
–
–
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.8 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.1 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
MountSMT 
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Pins2 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Pins3 
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size1512 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length12.32 mm
Width15.41 mm
Height11.89 mm
–
PackagingTape and Reel 
–
–
–
–
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 11 A
Type of InsulationReinforced 
Switching Frequency 150 - 800
Voltage-µSecond46 Vµs
Turns Ratio1:1.1 
Inductance440 µH
Insulation Test Voltage5000 V (RMS)
MountSMT 
–
–
–
–
–Check availability