IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics BLUENRG-MSQTR | Demoboard STEVAL-IDB005V1

Bluetooth low energy board based on the BlueNRG-MS network processor

Overview

TopologyOther Topology
IC revision1

Description

The STEVAL-IDB005V1 is an evaluation platform based on BlueNRG-MS, a low power Bluetooth® Smart IC, compliant with the Bluetooth® 4.1 specifications and supporting both master and slave roles. The STEVAL-IDB005V1 is composed of an RF daughterboard and a microcontroller motherboard. The RF daughterboard features the BlueNRG-MS device, an SMA connector for an antenna or measuring instruments and an SPI connector for an external microcontroller.The motherboard is based on the STM32L, acting as external microcontroller driving the BlueNRG-MS device. A JTAG connector allows microcontroller firmware development.

Features

◾Bluetooth® SMART board based on the BlueNRG-MS low energy network processor◾STM32L external microcontroller◾Associated BlueNRG-MS development kit, including documentation, firmware for STM32L and GUI◾Maximum transmission power +8 dBm◾Excellent receiver sensitivity (-88 dBm)◾Very low power consumption: 7.3 mA RX and 8.3 mA TX at +0 dBm◾Bluetooth® low energy 4.1 compliant, supports both master and slave roles◾iTunes app available (app name: BlueNRG)◾Google Play app available (app name: BlueNRG)◾JTAG debug connector◾USB Interface◾RoHS compliant

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
Q
fres(MHz)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-GF SMT Wire Wound Inductor, 2.2 µH, 0.75 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current0.75 A
Q-Factor30 
Self Resonant Frequency100 MHz
MountSMT 
DC Resistance1000 mΩ
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Impedance @ 100 MHz30 Ω
Maximum Impedance55 Ω
Maximum Impedance1000 MHz 
Rated Current 23000 mA
DC Resistance25 mΩ
TypeHigh Current 
Check availability