IC manufacturers Silicontent Technology

IC manufacturers (108)

Silicontent Technology SCT12A2 | Demoboard EV12A2-B-01A

Overview

TopologyBoost Converter
Input voltage2.7-20 V
Switching frequency200-1000 kHz
Output 115 V / 2 A
IC revision1.1

Description

The EV12A2-B-01A Evaluation Board is designed to demonstrate the capabilities of SCT12A2, a high efficiency fully integrated synchronous boost converter. It offers a very compact solution to achieve up to 45W continuous output power over a wide input supply range. The constant off-time peak current-mode operation provides fast transient response and eases loop stabilization. The device features include over-current protection, output over voltage protection and thermal shutdown. The SCT12A2 is available in a space-saving 20-pin DFN 3.5mmx4.5mm package.This user's guide describes the characteristics, operation and the use of the EV12A2-B-01A Evaluation Module including EVM specifications, recommended test setup, test result, schematic diagram, bill of materials, and the board layout.

Features

  • Wide 2.7V-20V Input Voltage Range
  • Wide 4.5V-21V Output Voltage Range
  • 13mΩ/11mΩ Rdson Internal Power MOSFETs
  • Up to 15A Switch Current and Programmable Peak Current Limit
  • Adjustable 200K-1.0MHz Switching Frequency:
  • PFM Mode
  • Programmable Soft Start
  • Output and Feedback Overvoltage Protection
  • Thermal Shutdown Protection at 150°C
  • DFN-20 3.5mmx4.5mm Package

Typical applications

  • Bluetooth Audio / E-Cigarette
  • Power Banks
  • USB Power Delivery

More information

Parts approved by Silicontent Technology

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 4.7 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2 mm
Pad Dimension0.3 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit1000 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 22 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit1000 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-PTHR Aluminum Polymer Capacitors, 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
–
Dissipation Factor12 %
–
–
Length12.5 mm
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
Packaging Unit600 
Endurance 2000
Ripple Current3700 mA
ESR25 mΩ
Leakage Current700 µA
Pitch5 mm
Diameter10 mm
–
–
MountRadial THT 
–
–
–Check availability
SPECWCAP-PSHP Aluminum Polymer Capacitors, 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage35 V (DC)
Size8.0 x 8.7 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor12 %
–
–
Length8.7 mm
Width8.3 mm
–
–
Packaging15" Tape & Reel 
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current3000 mA
ESR30 mΩ
Leakage Current700 µA
Pitch3.1 mm
Diameter8 mm
–
–
MountV-Chip SMT 
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1040 
Operating Temperature -40 °C up to +155 °C
–
–
–
Length10.5 mm
Width10.2 mm
Height4 mm
–
–
Inductance1.5 µH
Performance Rated Current18 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%17 A
DC Resistance5.3 mΩ
Self Resonant Frequency63 MHz
MaterialWE-PERM 
Packaging Unit800 
–
–
–
–
–
–
Pins2 
–
MountSMT 
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Pins2 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability