Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
Silicon Laboratory Inc.
IC manufacturers
(103)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(100)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(259)
Divimath
(8)
Elmos AG
(1)
EPC
(140)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(38)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(980)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(267)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(337)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(117)
Powermat
(1)
Pulsiv
(19)
Qorvo
(97)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(58)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(14)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
Wise Integration
(3)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference design
EFM8UB20F64G-A-QFP48R | Demoboard BRD5001A
Silicon Laboratory Inc. EFM8UB20F64G-A-QFP48R | Demoboard BRD5001A
EFM8UB2 Universal Bee Starter Kit
Overview
Topology
Other Topology
IC revision
A02
More information
Datasheet
Products
Order Code
Datasheet
Simulation
Downloads
Status
Product series
λ
Dom typ.
(nm)
Emitting Color
λ
Peak typ.
(nm)
I
V typ.
(mcd)
V
F typ.
(V)
Chip Technology
2θ
50% typ.
(°)
Interface Type
Variant
Gender
Pins
Mount
I
R
(mA)
Working Voltage
(V (AC))
Packaging
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator Color
Vaporphase process
Z @ 100 MHz
(Ω)
Z
max
(Ω)
Test Condition Z
max
I
R 2
(mA)
R
DC max.
(Ω)
Type
Samples
150060YS75000
SPEC
Simulation
Downloads
27 files
EDA models: Components
ZIP
ALT
Altium_WL-SMCW (rev24b).IntLib
|
246 KB
CDS
Cadence_WL-SMCW (rev24b).zip
|
1 MB
EAG
Eagle_WL-SMCW (rev25a).lbr
|
82.3 KB
KIC
KiCad_WL-SMCW (rev26a).zip
|
251.3 KB
CAD files
ZIP
IGS
IGS_150060xS75000 (rev1).igs
|
314.9 KB
STP
STP_150060xS75000 (rev1).stp
|
135.1 KB
Electric models
ZIP
PSP
PSpice_WL-SMCW (rev24b).zip
|
10.9 KB
RAY files
ASA
ASAP-and-APEX_dis_150060YS75000_5M (rev1p0).zip
|
121.1 MB
COD
CodeV_ray_150060YS75000_5M (rev1p0).zip
|
121.1 MB
FRE
Fred_dat_150060YS75000_5M (rev1p0).zip
|
121.1 MB
FRE
Fred_txt_150060YS75000_5M (rev1p0).zip
|
189.9 MB
LIG
LightTools_ray_150060YS75000_5M (rev1p0).zip
|
121.1 MB
LIG
LightTools_txt_150060YS75000_5M (rev1p0).zip
|
189.9 MB
LUC
LucidShape_ray_150060YS75000_5M (rev1p0).zip
|
121.1 MB
LUC
LucidShape_txt_150060YS75000_5M (rev1p0).zip
|
189.8 MB
OPT
OpTaliX_txt_150060YS75000_5M (rev1p0).zip
|
189.9 MB
OPT
OptiCAD_dat_150060YS75000_5M (rev1p0).zip
|
121.1 MB
OPT
OptiCAD_txt_150060YS75000_5M (rev1p0).zip
|
189.8 MB
OPT
optalix_DIS_150060YS75000_5M (rev1p0).zip
|
121.1 MB
RIR
Photopia_rir_150060YS75000_5M (rev1p0).zip
|
121.1 MB
SIM
Simulux_ray_150060YS75000_5M (rev1p0).zip
|
121.1 MB
SPE
Speos_ray_150060YS75000_5M (rev1p0).zip
|
125.7 MB
SRC
Lucaray-maker_src_150060YS75000_5M (rev1p0).zip
|
121.1 MB
TRA
TracePro_txt_150060YS75000_5M (rev1p0).zip
|
189.9 MB
ZEM
ZemaxBin_dat_150060YS75000_5M (rev1p0).zip
|
121.1 MB
ZEM
Zemax_dat_150060YS75000_5M (rev1p0).zip
|
189.8 MB
Certificates
ZIP
CER
IR_LED_certificate_WL-SMCW-0603 (rev1).pdf
|
964.2 KB
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Product series
WL-SMCW SMT Mono-color Chip LED Waterclear
Dominant Wavelength [typ.]
590 nm
Emitting Color
Yellow
Peak Wavelength [typ.]
595 nm
Luminous Intensity [typ.]
120 mcd
Forward Voltage [typ.]
2 V
Chip Technology
AlInGaP
Viewing Angle Phi 0° [typ.]
140 °
–
–
–
–
Mount
SMT
–
–
Packaging
Tape and Reel
Height
0.7 mm
–
–
–
–
–
–
–
–
–
–
150060RS75000
SPEC
Simulation
Downloads
27 files
EDA models: Components
ZIP
ALT
Altium_WL-SMCW (rev24b).IntLib
|
246 KB
CDS
Cadence_WL-SMCW (rev24b).zip
|
1 MB
EAG
Eagle_WL-SMCW (rev25a).lbr
|
82.3 KB
KIC
KiCad_WL-SMCW (rev26a).zip
|
251.3 KB
CAD files
ZIP
IGS
IGS_150060xS75000 (rev1).igs
|
314.9 KB
STP
STP_150060xS75000 (rev1).stp
|
135.1 KB
Electric models
ZIP
PSP
PSpice_WL-SMCW (rev24b).zip
|
10.9 KB
RAY files
ASA
ASAP-and-APEX_dis_150060RS75000_5M (rev1p0).zip
|
121 MB
COD
CodeV_ray_150060RS75000_5M (rev1p0).zip
|
121 MB
FRE
Fred_dat_150060RS75000_5M (rev1p0).zip
|
121 MB
FRE
Fred_txt_150060RS75000_5M (rev1p0).zip
|
189 MB
LIG
LightTools_ray_150060RS75000_5M (rev1p0).zip
|
121 MB
LIG
LightTools_txt_150060RS75000_5M (rev1p0).zip
|
189 MB
LUC
LucidShape_ray_150060RS75000_5M (rev1p0).zip
|
121 MB
LUC
LucidShape_txt_150060RS75000_5M (rev1p0).zip
|
189 MB
OPT
OpTaliX_txt_150060RS75000_5M (rev1p0).zip
|
189 MB
OPT
OptiCAD_dat_150060RS75000_5M (rev1p0).zip
|
121 MB
OPT
OptiCAD_txt_150060RS75000_5M (rev1p0).zip
|
189 MB
OPT
optalix_DIS_150060RS75000_5M (rev1p0).zip
|
121 MB
RIR
Photopia_rir_150060RS75000_5M (rev1p0).zip
|
121 MB
SIM
Simulux_ray_150060RS75000_5M (rev1p0).zip
|
121 MB
SPE
Speos_ray_150060RS75000_5M (rev1p0).zip
|
125.7 MB
SRC
Lucaray-maker_src_150060RS75000_5M (rev1p0).zip
|
121 MB
TRA
TracePro_txt_150060RS75000_5M (rev1p0).zip
|
189.1 MB
ZEM
ZemaxBin_dat_150060RS75000_5M (rev1p0).zip
|
121 MB
ZEM
Zemax_dat_150060RS75000_5M (rev1p0).zip
|
189 MB
Certificates
ZIP
CER
IR_LED_certificate_WL-SMCW-0603 (rev1).pdf
|
964.2 KB
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Product series
WL-SMCW SMT Mono-color Chip LED Waterclear
Dominant Wavelength [typ.]
625 nm
Emitting Color
Red
Peak Wavelength [typ.]
630 nm
Luminous Intensity [typ.]
250 mcd
Forward Voltage [typ.]
2 V
Chip Technology
AlInGaP
Viewing Angle Phi 0° [typ.]
140 °
–
–
–
–
Mount
SMT
–
–
Packaging
Tape and Reel
Height
0.7 mm
–
–
–
–
–
–
–
–
–
–
74279266
SPEC
Simulation
Downloads
9 files
EDA models: Components
ZIP
ALT
WE-CBF (rev25b).IntLib
|
260.5 KB
CDS
Cadence_WE-CBF (rev25a).zip
|
897.1 KB
EAG
Eagle_WE-CBF (rev25a).lbr
|
153.9 KB
KIC
KiCad_WE-CBF (rev25b).zip
|
301.3 KB
ZUK
Cadstar_WE-CBF (rev21a).zip
|
17.5 KB
CAD files
ZIP
IGS
WE-CBF_0603_CBF (rev1).igs
|
156.2 KB
STP
WE-CBF_0603_CBF (rev1).stp
|
60.5 KB
Electric models
ZIP
PSP
PSpice_WE-CBF (rev25a).zip
|
24.3 KB
S
S-Parameter_WE-CBF (rev25a).zip
|
3.3 MB
Download all 9 files as zip archive
ZIP
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Product series
WE-CBF SMT EMI Suppression Ferrite Bead
–
–
–
–
–
–
–
–
–
–
–
Mount
SMT
Rated Current
200 mA
–
–
Height
0.8 mm
–
–
–
–
Impedance @ 100 MHz
1000 Ω
Maximum Impedance
1350 Ω
Maximum Impedance
140 MHz
Rated Current 2
650 mA
DC Resistance
0.6 Ω
Type
Wide Band
742792022
SPEC
Simulation
Downloads
9 files
EDA models: Components
ZIP
ALT
WE-CBF (rev25b).IntLib
|
260.5 KB
CDS
Cadence_WE-CBF (rev25a).zip
|
897.1 KB
EAG
Eagle_WE-CBF (rev25a).lbr
|
153.9 KB
KIC
KiCad_WE-CBF (rev25b).zip
|
301.3 KB
ZUK
Cadstar_WE-CBF (rev21a).zip
|
17.5 KB
CAD files
ZIP
IGS
WE-CBF_0805_CBF (rev1).igs
|
158.2 KB
STP
WE-CBF_0805_CBF (rev1).stp
|
34.7 KB
Electric models
ZIP
PSP
PSpice_WE-CBF (rev25a).zip
|
24.3 KB
S
S-Parameter_WE-CBF (rev25a).zip
|
3.3 MB
Download all 9 files as zip archive
ZIP
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Product series
WE-CBF SMT EMI Suppression Ferrite Bead
–
–
–
–
–
–
–
–
–
–
–
Mount
SMT
Rated Current
1500 mA
–
–
Height
0.9 mm
–
–
–
–
Impedance @ 100 MHz
220 Ω
Maximum Impedance
330 Ω
Maximum Impedance
300 MHz
Rated Current 2
2000 mA
DC Resistance
0.05 Ω
Type
High Current
430182043816
SPEC
Simulation
–
Downloads
6 files
EDA models: Components
ZIP
ALT
Altium_WS-TASV (rev26a).IntLib
|
2.1 MB
CDS
Cadence_WS-TASV (rev26a).zip
|
14 MB
EAG
Eagle_WS-TASV (rev26a).lbr
|
460.5 KB
KIC
KiCad_WS-TASV (rev26a).zip
|
3.8 MB
CAD files
ZIP
IGS
430182043816 (rev1).igs
|
929.3 KB
STP
430182043816 (rev1).stp
|
331 KB
Download all 6 files as zip archive
ZIP
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Product series
WS-TASV SMT Tact Switch 6x6 mm
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current
50 mA
–
Packaging
Tape and Reel
Height
4.3 mm
Operation Force
160 g
Electrical Life
1000000 Cycles
Actuator Color
Black
Vaporphase process
not specified
–
–
–
–
–
–
65100516121
SPEC
Simulation
–
Downloads
6 files
EDA models: Components
ZIP
ALT
Altium_WR-USB (rev26a).IntLib
|
12.1 MB
CDS
Cadence_WR-COM_USB (rev26a).zip
|
64.4 MB
EAG
Eagle_WR-USB (rev26a).lbr
|
460.9 KB
CAD files
ZIP
3D
3D_65100516121 (rev1).pdf
|
224.5 KB
IGS
Download_IGS_65100516121 (rev1).igs
|
3.2 MB
STP
Download_STP_65100516121 (rev1).stp
|
1.2 MB
Download all 6 files as zip archive
ZIP
Status
Active
i
| Production is active. Expected lifetime: >10 years.
Product series
WR-USB Mini/Micro Connectors
–
–
–
–
–
–
–
Interface Type
Type B
Variant
with Pads & Pegs
Gender
Receptacle
Pins
5
Mount
SMT
Rated Current
1000 mA
Working Voltage
30 V (AC)
Packaging
Tape and Reel & Mylar
–
–
–
–
–
–
–
–
–
–
Type
Horizontal
Article information
+ Show more
Cart
Your cart is empty.
Get samples and quotes