IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. EFM32LG990F256 | Demoboard BRD2201A

EFM32 Leopard Gecko Starter Kit

Overview

TopologyOther Topology
IC revisionA02

More information

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
Interface Type
Variant
Gender
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Rated Current200 mA
–
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Rated Current1500 mA
–
–
Height0.9 mm
–
–
–
–
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current50 mA
–
PackagingTape and Reel 
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–
–
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationMini USB 2.0 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins5 
MountSMT 
Rated Current1000 mA
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
–
–
–
–
–
–
–
–
–
–
TypeHorizontal 
–Check availability