IC manufacturers Silicon Laboratory Inc.

IC manufacturers (108)

Silicon Laboratory Inc. EFM32HG322F64 | Demoboard BRD2012A

EFM32 Happy Gecko starter Kit

Overview

TopologyOther Topology
IC revisionB01

Features

REMARK: Schematic and BOM is added

Parts approved by Silicon Laboratory Inc.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Application
Interface Type
Variant
Gender
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Height0.7 mm
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Rated Current200 mA
Height0.8 mm
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Rated Current1500 mA
Height0.9 mm
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current50 mA
PackagingTape and Reel 
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.5 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current50 mA
PackagingTape and Reel 
Height4.3 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins
MountSMT 
Rated Current1000 mA
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
TypeHorizontal 
Check availability