Topology | Wireless Power Transfer |
Switching frequency | 0-16000 kHz |
Output 1 | 5 V / 2 A |
IC revision | 10W rev100 |
User GuideTSDMRX-5V/10W-EVMDual-Mode (Qi and PMA) ReceiverThe Semtech TSDMRX-5V/10W-EVM is an evaluation platform for test and experimentation of a wirelesscharging receiver based on the Semtech TS81000 Wireless Power Receiver communications and control unit forwireless charging applications. TS51111 is a fully-integrated synchronous rectifier, and SC414 is 6A integratedFET Regulator. This evaluation module provides a complete system solution for both Qi and PMA standards ofpower receiver, making this reciever an ideal platform for powering the majority of wireless transmitter.
Remarks- EVM is added with Ref Design pdf
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005058 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 33 pF | ±5% | 50 | -55 °C up to +125 °C | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | 1000 | |||
885012205055 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±10% | 50 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
885012005016 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 330 pF | ±5% | 10 | -55 °C up to +125 °C | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | 1000 | |||
885012205008 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 2.2 nF | ±10% | 10 | -55 °C up to +125 °C | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
885012205065 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 4.7 nF | ±10% | 50 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
885012205012 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 10 nF | ±10% | 10 | -55 °C up to +125 °C | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
885012105006 | SPEC | 5 files | WCAP-CSGP MLCCs 6.3 V(DC) | 1 µF | ±20% | 6.3 | -55 °C up to +85 °C | 15 | 0.1 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
885012105012 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 1 µF | ±20% | 10 | -55 °C up to +85 °C | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
885012106006 | SPEC | 8 files | WCAP-CSGP MLCCs 6.3 V(DC) | 10 µF | ±20% | 6.3 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.35 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | |||
885012208069 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±10% | 25 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | |||
744311470 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | -40 °C up to +150 °C | – | – | – | 7 | 6.9 | 3.8 | – | – | 7.8 | 2.5 | 7 | 19.5 | Superflux | – | – | – | – | 2 | SMT | – | – | – | 7040 | 4.7 | – | 21.45 | 33 | – | |||
760308103215 | SPEC | 7 files | WE-WPCC Wireless Power Transfer Receiver Coil | – | – | – | -20 °C up to +105 °C | – | – | – | 48 | 32 | 1 | – | – | – | – | – | – | – | – | – | – | – | 2 | THT | – | – | works with Qi Rx IC's | 48 x 32 x 1 mm | 14.3 | 3 | 190 | 8.8 | 40 | |||
629105150521 | SPEC | – | 6 files | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current | – | – | – | -40 °C up to +85 °C | – | 1000 MΩ | – | – | – | – | – | Tape and Reel | – | – | – | – | – | Micro USB 2.0 | Type B | Horizontal | Receptacle | 5 | SMT | 3 | 30 | – | – | – | 3 | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples |
---|